Your selection resulted in 108 hits
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 80 mm
- d2 H7: 10 mm
- d3: 24 mm
- l1: ~ 29 mm
- l2: 16 mm
- Number of spokes z: 3
- Weight: 129 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 80 mm
- d2 H7: 12 mm
- d3: 24 mm
- l1: ~ 29 mm
- l2: 16 mm
- Number of spokes z: 3
- Weight: 128 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 100 mm
- d2 H7: 10 mm
- d3: 26 mm
- l1: ~ 33 mm
- l2: 17 mm
- Number of spokes z: 3
- Weight: 207 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 100 mm
- d2 H7: 12 mm
- d3: 26 mm
- l1: ~ 33 mm
- l2: 17 mm
- Number of spokes z: 3
- Weight: 205 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 125 mm
- d2 H7: 12 mm
- d3: 28 mm
- l1: ~ 36 mm
- l2: 18 mm
- Number of spokes z: 3
- Weight: 292 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 125 mm
- d2 H7: 14 mm
- d3: 28 mm
- l1: ~ 36 mm
- l2: 18 mm
- Number of spokes z: 3
- Weight: 298 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 140 mm
- d2 H7: 14 mm
- d3: 30 mm
- l1: ~ 39 mm
- l2: 19 mm
- Number of spokes z: 3
- Weight: 394 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 140 mm
- d2 H7: 16 mm
- d3: 30 mm
- l1: ~ 39 mm
- l2: 19 mm
- Number of spokes z: 3
- Weight: 363 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 160 mm
- d2 H7: 14 mm
- d3: 32 mm
- l1: ~ 40 mm
- l2: 20 mm
- Number of spokes z: 3
- Weight: 480 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 160 mm
- d2 H7: 16 mm
- d3: 32 mm
- l1: ~ 40 mm
- l2: 20 mm
- Number of spokes z: 3
- Weight: 471 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 200 mm
- d2 H7: 18 mm
- d3: 38 mm
- l1: ~ 45 mm
- l2: 24 mm
- Number of spokes z: 3
- Weight: 783 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 200 mm
- d2 H7: 22 mm
- d3: 38 mm
- l1: ~ 45 mm
- l2: 24 mm
- Number of spokes z: 3
- Weight: 770 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 250 mm
- d2 H7: 22 mm
- d3: 45 mm
- l1: ~ 50 mm
- l2: 28 mm
- Number of spokes z: 5
- Weight: 1509 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 250 mm
- d2 H7: 26 mm
- d3: 45 mm
- l1: ~ 50 mm
- l2: 28 mm
- Number of spokes z: 5
- Weight: 1510 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 315 mm
- d2 H7: 26 mm
- d3: 53 mm
- l1: ~ 56 mm
- l2: 33 mm
- Number of spokes z: 5
- Weight: 2350 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 315 mm
- d2 H7: 30 mm
- d3: 53 mm
- l1: ~ 56 mm
- l2: 33 mm
- Number of spokes z: 5
- Weight: 2314 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 400 mm
- d2 H7: 30 mm
- d3: 65 mm
- l1: ~ 63 mm
- l2: 38 mm
- Number of spokes z: 5
- Weight: 3740 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
- without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
- d1: 400 mm
- d2 H7: 34 mm
- d3: 65 mm
- l1: ~ 63 mm
- l2: 38 mm
- Number of spokes z: 5
- Weight: 3700 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 80 mm
- d2 H7: 10 mm
- d3: 24 mm
- l1: ~ 29 mm
- l2: 16 mm
- Hub keyway, DIN 6885 sheet 1 b3: 3 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
- Weight: 128 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 80 mm
- d2 H7: 12 mm
- d3: 24 mm
- l1: ~ 29 mm
- l2: 16 mm
- Hub keyway, DIN 6885 sheet 1 b3: 4 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
- Weight: 127 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 100 mm
- d2 H7: 10 mm
- d3: 26 mm
- l1: ~ 33 mm
- l2: 17 mm
- Hub keyway, DIN 6885 sheet 1 b3: 3 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
- Weight: 208 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 100 mm
- d2 H7: 12 mm
- d3: 26 mm
- l1: ~ 33 mm
- l2: 17 mm
- Hub keyway, DIN 6885 sheet 1 b3: 4 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
- Weight: 199 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 125 mm
- d2 H7: 12 mm
- d3: 28 mm
- l1: ~ 36 mm
- l2: 18 mm
- Hub keyway, DIN 6885 sheet 1 b3: 4 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
- Weight: 299 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
- with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
- d1: 125 mm
- d2 H7: 14 mm
- d3: 28 mm
- l1: ~ 36 mm
- l2: 18 mm
- Hub keyway, DIN 6885 sheet 1 b3: 5 mm
- Number of spokes z: 3
- Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
- Weight: 291 g
show article view
Material
Handwheel
Machine handle DIN 98 EH 24460. rotating
- Steel, turned, zinc-plated by galvanization, passivated
Machine handle DIN 39 EH 24450.
- Steel, turned, zinc-plated by galvanization, passivated
Assembly
Shaft-end washers EH 22270. for axial fastening.
Datasheet EH 24590. Handwheels – DIN 950 light metal
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.