Rotating Machine Handles DIN 98

EH 24460.

Your selection resulted in 10 hits

Version
picture
Material
d1 [mm]
d2 h8 [mm]
d3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
16 mm
d2 h8 [mm]:
7 mm
d3 [mm]:
-
Article-No.:
24460.0016
CAD
Documents
Rotating Machine Handles
  • with smooth lug, form D – picture 1
  • d1: 16 mm
  • d2 h8: 7 mm
  • d4 h13: 10 mm
  • d5: 14 mm
  • l1: ~ 49 mm
  • l2: 11 mm
  • l3: 5.5 mm
  • l4: 5 mm
  • Weight: 69 g
show article view
Rotating Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
20 mm
d2 h8 [mm]:
8 mm
d3 [mm]:
-
Article-No.:
24460.0020
CAD
Documents
Rotating Machine Handles
  • with smooth lug, form D – picture 1
  • d1: 20 mm
  • d2 h8: 8 mm
  • d4 h13: 13 mm
  • d5: 18 mm
  • l1: ~ 61 mm
  • l2: 13 mm
  • l3: 6 mm
  • l4: 6 mm
  • Weight: 109 g
show article view
Rotating Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
25 mm
d2 h8 [mm]:
10 mm
d3 [mm]:
-
Article-No.:
24460.0025
CAD
Documents
Rotating Machine Handles
  • with smooth lug, form D – picture 1
  • d1: 25 mm
  • d2 h8: 10 mm
  • d4 h13: 16 mm
  • d5: 21 mm
  • l1: ~ 75 mm
  • l2: 14 mm
  • l3: 8 mm
  • l4: 6.5 mm
  • Weight: 200 g
show article view
Rotating Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
32 mm
d2 h8 [mm]:
13 mm
d3 [mm]:
-
Article-No.:
24460.0032
CAD
Documents
Rotating Machine Handles
  • with smooth lug, form D – picture 1
  • d1: 32 mm
  • d2 h8: 13 mm
  • d4 h13: 20 mm
  • d5: 26 mm
  • l1: ~ 95 mm
  • l2: 21 mm
  • l3: 10.5 mm
  • l4: 8 mm
  • Weight: 395 g
show article view
Rotating Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
36 mm
d2 h8 [mm]:
16 mm
d3 [mm]:
-
Article-No.:
24460.0036
CAD
Documents
Rotating Machine Handles
  • with smooth lug, form D – picture 1
  • d1: 36 mm
  • d2 h8: 16 mm
  • d4 h13: 22 mm
  • d5: 29 mm
  • l1: ~ 106 mm
  • l2: 26 mm
  • l3: 11 mm
  • l4: 9 mm
  • Weight: 569 g
show article view
Rotating Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
16 mm
d2 h8 [mm]:
-
d3 [mm]:
M6
Article-No.:
24460.0116
CAD
Documents
Rotating Machine Handles
  • with male thread lug, form E – picture 2
  • d1: 16 mm
  • d3: M6
  • d4 h13: 10 mm
  • d5: 14 mm
  • l1: ~ 49 mm
  • l2: 11 mm
  • l3: 5.5 mm
  • l4: 5 mm
  • Weight: 51 g
  • WS: 3 mm
show article view
Rotating Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
20 mm
d2 h8 [mm]:
-
d3 [mm]:
M8
Article-No.:
24460.0120
CAD
Documents
Rotating Machine Handles
  • with male thread lug, form E – picture 2
  • d1: 20 mm
  • d3: M8
  • d4 h13: 13 mm
  • d5: 18 mm
  • l1: ~ 61 mm
  • l2: 13 mm
  • l3: 6 mm
  • l4: 6 mm
  • Weight: 105 g
  • WS: 4 mm
show article view
Rotating Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
25 mm
d2 h8 [mm]:
-
d3 [mm]:
M10
Article-No.:
24460.0125
CAD
Documents
Rotating Machine Handles
  • with male thread lug, form E – picture 2
  • d1: 25 mm
  • d3: M10
  • d4 h13: 16 mm
  • d5: 21 mm
  • l1: ~ 75 mm
  • l2: 14 mm
  • l3: 8 mm
  • l4: 6.5 mm
  • Weight: 190 g
  • WS: 5 mm
show article view
Rotating Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
32 mm
d2 h8 [mm]:
-
d3 [mm]:
M12
Article-No.:
24460.0132
CAD
Documents
Rotating Machine Handles
  • with male thread lug, form E – picture 2
  • d1: 32 mm
  • d3: M12
  • d4 h13: 20 mm
  • d5: 26 mm
  • l1: ~ 95 mm
  • l2: 21 mm
  • l3: 10.5 mm
  • l4: 8 mm
  • Weight: 387 g
  • WS: 6 mm
show article view
Rotating Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
36 mm
d2 h8 [mm]:
-
d3 [mm]:
M16
Article-No.:
24460.0136
CAD
Documents
Rotating Machine Handles
  • with male thread lug, form E – picture 2
  • d1: 36 mm
  • d3: M16
  • d4 h13: 22 mm
  • d5: 29 mm
  • l1: ~ 106 mm
  • l2: 26 mm
  • l3: 11 mm
  • l4: 9 mm
  • Weight: 566 g
  • WS: 8 mm
show article view
Rotating Machine Handles

Material

  • Steel, turned, zinc-plated by galvanization, passivated
Title
Category
Type
Direct download
Download basket
Datasheet EH 24460. Rotating Machine Handles – DIN 98
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.