24590.0106 - Handwheels
DIN 950 light metal

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24590.0106 - Handwheels DIN 950 light metal / with hub keyway, without handle, form N-F/A (formerly: A 3) (d1: 100 mm, d2 H7: 12 mm) is one variant of the article group Handwheels DIN 950 light metal (EH 24590.)

Version
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24590.0106
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Weight: 199 g
Handwheels

Material

Handwheel

  • Light metal Al

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24590.0106
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.