Product filter
Your selection resulted in 16 hits
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 135 g
show article view
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 144 g
show article view
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 148 g
show article view
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 153 g
show article view
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 139 g
show article view
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 142 g
show article view
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 146 g
show article view
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 150 g
show article view
Material:
Stainless steel
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 146 g
show article view
Material:
Stainless steel
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 142 g
show article view
Material:
Stainless steel
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 148 g
show article view
Material:
Stainless steel
Version:
not removable (riveted)
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
not removable (riveted) – picture 1
d1 -0.05 -0.25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 150 g
show article view
Material:
Stainless steel
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 161 g
show article view
Material:
Stainless steel
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 164 g
show article view
Material:
Stainless steel
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 168 g
show article view
Material:
Stainless steel
Version:
screwable (removable)
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
More details
screwable (removable) – picture 2
d1 -0.05 -0.25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
Spring load1) F1 : 14 N
WS: 2.5 mm
Spring load1) F2 : 35 N
Operating temperature range max.: 250 °C
Weight: 172 g
show article view
Material
Locking pin
Steel, zinc-plated by galvanization, passivated
Stainless steel 1.4401
Assembly
We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:
Weld on body (3)
Place the spring (2) on the locking pin (1) and insert it into the body (3)
Tighten the bolt (4) with the screw (5) on the locking pin (1)
The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.
Operation
By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).
Datasheet EH 22120. Index Bolts – threadless, weldable
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.