Star Grips DIN 6336 light metal

EH 24660.

These star grips are manufactured according to DIN 6336.

Your selection resulted in 28 hits

Version
picture
Surface
d1 [mm]
d2 [mm]
d3 H7 [mm]
d4 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24660.0040
CAD
Documents
Star Grips
  • raw part, form A – picture 1, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 13 mm
  • Weight: 36 g
show article view
Star Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24660.0050
CAD
Documents
Star Grips
  • raw part, form A – picture 1, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 17 mm
  • Weight: 70 g
show article view
Star Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24660.0063
CAD
Documents
Star Grips
  • raw part, form A – picture 1, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 21 mm
  • Weight: 128 g
show article view
Star Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24660.0080
CAD
Documents
Star Grips
  • raw part, form A – picture 1, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 25 mm
  • Weight: 245 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
8 mm
d4 [mm]:
-
Article-No.:
24660.0240
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d3 H7: 8 mm
  • h2: 25 mm
  • t1 min.: 15 mm
  • Weight: 30 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
10 mm
d4 [mm]:
-
Article-No.:
24660.0250
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d3 H7: 10 mm
  • h2: 32 mm
  • t1 min.: 18 mm
  • Weight: 63 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
12 mm
d4 [mm]:
-
Article-No.:
24660.0263
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d3 H7: 12 mm
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 117 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
16 mm
d4 [mm]:
-
Article-No.:
24660.0280
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d3 H7: 16 mm
  • h2: 50 mm
  • t1 min.: 28 mm
  • Weight: 223 g
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
-
d4 [mm]:
M8
Article-No.:
24660.0340
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d4: M8
  • d5: 8.4 mm
  • h2: 25 mm
  • Weight: 32 g
  • t2: 13 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
-
d4 [mm]:
M10
Article-No.:
24660.0350
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d4: M10
  • d5: 10.5 mm
  • h2: 32 mm
  • Weight: 62 g
  • t2: 16 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
-
d4 [mm]:
M12
Article-No.:
24660.0363
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d4: M12
  • d5: 13 mm
  • h2: 40 mm
  • Weight: 109 g
  • t2: 20 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
-
d4 [mm]:
M16
Article-No.:
24660.0380
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d4: M16
  • d5: 17 mm
  • h2: 50 mm
  • Weight: 218 g
  • t2: 20 mm
show article view
Star Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
-
d4 [mm]:
M8
Article-No.:
24660.0440
CAD
Documents
Star Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d4: M8
  • h2: 25 mm
  • t1 min.: 15 mm
  • Weight: 33 g
show article view
Star Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
-
d4 [mm]:
M10
Article-No.:
24660.0450
CAD
Documents
Star Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d4: M10
  • h2: 32 mm
  • t1 min.: 18 mm
  • Weight: 63 g
show article view
Star Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
-
d4 [mm]:
M12
Article-No.:
24660.0463
CAD
Documents
Star Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d4: M12
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 118 g
show article view
Star Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
-
d4 [mm]:
M16
Article-No.:
24660.0480
CAD
Documents
Star Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d4: M16
  • h2: 50 mm
  • t1 min.: 28 mm
  • Weight: 227 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
8 mm
d4 [mm]:
-
Article-No.:
24660.0640
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 40 mm
  • d2: 14 mm
  • d3 H7: 8 mm
  • h2: 25 mm
  • t1 min.: 15 mm
  • Weight: 30 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
10 mm
d4 [mm]:
-
Article-No.:
24660.0650
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 50 mm
  • d2: 18 mm
  • d3 H7: 10 mm
  • h2: 32 mm
  • t1 min.: 18 mm
  • Weight: 63 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
12 mm
d4 [mm]:
-
Article-No.:
24660.0663
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 63 mm
  • d2: 20 mm
  • d3 H7: 12 mm
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 117 g
show article view
Star Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
16 mm
d4 [mm]:
-
Article-No.:
24660.0680
CAD
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 80 mm
  • d2: 25 mm
  • d3 H7: 16 mm
  • h2: 50 mm
  • t1 min.: 28 mm
  • Weight: 223 g
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
-
d4 [mm]:
M8
Article-No.:
24660.0740
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 40 mm
  • d2: 14 mm
  • d4: M8
  • d5: 8.4 mm
  • h2: 25 mm
  • Weight: 32 g
  • t2: 13 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d3 H7 [mm]:
-
d4 [mm]:
M10
Article-No.:
24660.0750
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 50 mm
  • d2: 18 mm
  • d4: M10
  • d5: 10.5 mm
  • h2: 32 mm
  • Weight: 62 g
  • t2: 16 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
-
d4 [mm]:
M12
Article-No.:
24660.0763
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 63 mm
  • d2: 20 mm
  • d4: M12
  • d5: 13 mm
  • h2: 40 mm
  • Weight: 109 g
  • t2: 20 mm
show article view
Star Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d3 H7 [mm]:
-
d4 [mm]:
M16
Article-No.:
24660.0780
CAD
Documents
Star Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 80 mm
  • d2: 25 mm
  • d4: M16
  • d5: 17 mm
  • h2: 50 mm
  • Weight: 218 g
  • t2: 20 mm
show article view
Star Grips

Material

Handle

  • Light metal Al, unpolished
  • Light metal Al, polished
Title
Category
Type
Direct download
Download basket
Datasheet EH 24660. Star Grips – DIN 6336 light metal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.