24660.0663 - Star Grips
DIN 6336 light metal

These star grips are manufactured according to DIN 6336.

This article 24660.0663 - Star Grips DIN 6336 light metal / with smooth blind hole, form C (d1: 63 mm) is one variant of the article group Star Grips DIN 6336 light metal (EH 24660.)

Version
picture
Surface
d1 [mm]
d2 [mm]
d3 H7 [mm]
d4 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d3 H7 [mm]:
12 mm
d4 [mm]:
-
Article-No.:
24660.0663
Documents
Star Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 63 mm
  • d2: 20 mm
  • d3 H7: 12 mm
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 117 g
Star Grips

Material

Handle

  • Light metal Al, polished
Title
Category
Type
Direct download
Download basket
Datasheet 24660.0663
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.