Disc-Type Handwheels DIN 3670

EH 24570.

There are gripping indentations on the rear sides.

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

Your selection resulted in 32 hits

Version
d1 [mm]
d2 H7 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24570.0103
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • l1: 29 mm
  • l2: 16 mm
  • Weight: 119 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0104
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • l1: 29 mm
  • l2: 16 mm
  • Weight: 116 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24570.0105
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 28 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Weight: 194 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0106
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Weight: 189 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0110
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Weight: 288 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24570.0111
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Weight: 284 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24570.0120
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Weight: 477 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24570.0121
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Weight: 501 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24570.0130
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 42 mm
  • l1: ~ 45 mm
  • l2: 24 mm
  • Weight: 955 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
200 mm
d2 H7 [mm]:
22 mm
Article-No.:
24570.0131
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 200 mm
  • d2 H7: 22 mm
  • d3: 42 mm
  • l1: ~ 45 mm
  • l2: 24 mm
  • Weight: 940 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24570.0140
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 48 mm
  • l1: ~ 50 mm
  • l2: 28 mm
  • Weight: 1685 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24570.0141
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 48 mm
  • l1: ~ 50 mm
  • l2: 28 mm
  • Weight: 1674 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
315 mm
d2 H7 [mm]:
26 mm
Article-No.:
24570.0150
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 315 mm
  • d2 H7: 26 mm
  • d3: 56 mm
  • l1: 56 mm
  • l2: 33 mm
  • Weight: 2710 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
315 mm
d2 H7 [mm]:
28 mm
Article-No.:
24570.0151
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 315 mm
  • d2 H7: 28 mm
  • d3: 56 mm
  • l1: 56 mm
  • l2: 33 mm
  • Weight: 2695 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
400 mm
d2 H7 [mm]:
30 mm
Article-No.:
24570.0160
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 400 mm
  • d2 H7: 30 mm
  • d3: 65 mm
  • l1: 63 mm
  • l2: 38 mm
  • Weight: 4720 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
400 mm
d2 H7 [mm]:
32 mm
Article-No.:
24570.0161
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 400 mm
  • d2 H7: 32 mm
  • d3: 65 mm
  • l1: 63 mm
  • l2: 38 mm
  • Weight: 5700 g
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24570.0303
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • l1: 29 mm
  • l2: 16 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Weight: 120 g
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0304
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • l1: 29 mm
  • l2: 16 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 129 g
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24570.0305
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 28 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Weight: 244 g
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0306
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 183 g
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24570.0310
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 31 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Weight: 250 g
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24570.0311
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 31 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 290 g
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24570.0320
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 36 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 491 g
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
show article view
Disc-Type Handwheels
Version:
without steel bushing, form N, with hub keyway
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24570.0321
CAD
Documents
Disc-Type Handwheels
  • without steel bushing, form N, with hub keyway
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 36 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Weight: 481 g
  • Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
show article view
Disc-Type Handwheels

Material

Handwheel

  • Aluminium permanent-mould casting

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24570. Disc-Type Handwheels – DIN 3670
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.