24570.0160 - Disc-Type Handwheels
DIN 3670

There are gripping indentations on the rear sides.

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24570.0160 - Disc-Type Handwheels DIN 3670 / without steel bushing, form B, without hub keyway (d1: 400 mm, d2 H7: 30 mm) is one variant of the article group Disc-Type Handwheels DIN 3670 (EH 24570.)

Version
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without steel bushing, form B, without hub keyway
d1 [mm]:
400 mm
d2 H7 [mm]:
30 mm
Article-No.:
24570.0160
Documents
Disc-Type Handwheels
  • without steel bushing, form B, without hub keyway
  • d1: 400 mm
  • d2 H7: 30 mm
  • d3: 65 mm
  • l1: 63 mm
  • l2: 38 mm
  • Weight: 4720 g
Disc-Type Handwheels

Material

Handwheel

  • Aluminium permanent-mould casting

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24570.0160
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.