Studs with internal hexagon, similar to DIN 6379, for nuts for T-slots

EH 23040.

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

Your selection resulted in 11 hits

Version
d [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
quality 10.9
d [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
23040.0724
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l1: 100 mm
  • b1: 15 mm
  • b2: 63 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 73 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l1 [mm]:
125 mm
Article-No.:
23040.0725
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l1: 125 mm
  • b1: 15 mm
  • b2: 75 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 91 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l1 [mm]:
160 mm
Article-No.:
23040.0726
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l1: 160 mm
  • b1: 15 mm
  • b2: 100 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 115 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M16
l1 [mm]:
125 mm
Article-No.:
23040.0763
CAD
Documents
Studs
  • quality 12.9
  • d: M16
  • l1: 125 mm
  • b1: 19 mm
  • b2: 75 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 165 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M16
l1 [mm]:
160 mm
Article-No.:
23040.0764
CAD
Documents
Studs
  • quality 12.9
  • d: M16
  • l1: 160 mm
  • b1: 19 mm
  • b2: 100 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 212 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M16
l1 [mm]:
200 mm
Article-No.:
23040.0765
CAD
Documents
Studs
  • quality 12.9
  • d: M16
  • l1: 200 mm
  • b1: 19 mm
  • b2: 122 mm
  • l2: 4 mm
  • WS: 4 mm
  • Weight: 262 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M20
l1 [mm]:
160 mm
Article-No.:
23040.0783
CAD
Documents
Studs
  • quality 12.9
  • d: M20
  • l1: 160 mm
  • b1: 27 mm
  • b2: 100 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 320 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M20
l1 [mm]:
200 mm
Article-No.:
23040.0784
CAD
Documents
Studs
  • quality 12.9
  • d: M20
  • l1: 200 mm
  • b1: 27 mm
  • b2: 122 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 411 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M20
l1 [mm]:
250 mm
Article-No.:
23040.0785
CAD
Documents
Studs
  • quality 12.9
  • d: M20
  • l1: 250 mm
  • b1: 27 mm
  • b2: 160 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 522 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M24
l1 [mm]:
200 mm
Article-No.:
23040.0804
CAD
Documents
Studs
  • quality 12.9
  • d: M24
  • l1: 200 mm
  • b1: 35 mm
  • b2: 122 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 589 g
show article view
Studs
Version:
quality 12.9
d [mm]:
M24
l1 [mm]:
250 mm
Article-No.:
23040.0805
CAD
Documents
Studs
  • quality 12.9
  • d: M24
  • l1: 250 mm
  • b1: 35 mm
  • b2: 160 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 745 g
show article view
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Assembly

The stud has an internal hexagon additionally. This guarantees a fast and simple assembling and dismounting.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23040. Studs – with internal hexagon, similar to DIN 6379, for nuts for T-slots
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.