Shaft / Plain Washers DIN 6340 heat-treated

EH 23060.

The heat-treated shaft / plain washers (washers) are manufactured according to DIN 6340.

Your selection resulted in 12 hits

d1 [mm]
d2 [mm]
s [mm]
For screws [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
6.4 mm
d2 [mm]:
17 mm
s [mm]:
3 mm
For screws [mm]:
M6
Article-No.:
23060.0006
CAD
Documents
Shaft / Plain Washers
  • d1: 6.4 mm
  • d2: 17 mm
  • s: 3 mm
  • For screws: M6
  • Weight: 3.8 g
show article view
Shaft / Plain Washers
d1 [mm]:
8.4 mm
d2 [mm]:
23 mm
s [mm]:
4 mm
For screws [mm]:
M8
Article-No.:
23060.0008
CAD
Documents
Shaft / Plain Washers
  • d1: 8.4 mm
  • d2: 23 mm
  • s: 4 mm
  • For screws: M8
  • Weight: 9.8 g
show article view
Shaft / Plain Washers
d1 [mm]:
10.5 mm
d2 [mm]:
28 mm
s [mm]:
4 mm
For screws [mm]:
M10
Article-No.:
23060.0010
CAD
Documents
Shaft / Plain Washers
  • d1: 10.5 mm
  • d2: 28 mm
  • s: 4 mm
  • For screws: M10
  • Weight: 15 g
show article view
Shaft / Plain Washers
d1 [mm]:
13 mm
d2 [mm]:
35 mm
s [mm]:
5 mm
For screws [mm]:
M12
Article-No.:
23060.0012
CAD
Documents
Shaft / Plain Washers
  • d1: 13 mm
  • d2: 35 mm
  • s: 5 mm
  • For screws: M12
  • Weight: 28 g
show article view
Shaft / Plain Washers
d1 [mm]:
15 mm
d2 [mm]:
40 mm
s [mm]:
5 mm
For screws [mm]:
M14
Article-No.:
23060.0014 1)
CAD
Documents
Shaft / Plain Washers
  • d1: 15 mm
  • d2: 40 mm
  • s: 5 mm
  • For screws: M14
  • Weight: 40 g
show article view
Shaft / Plain Washers
d1 [mm]:
17 mm
d2 [mm]:
45 mm
s [mm]:
6 mm
For screws [mm]:
M16
Article-No.:
23060.0016
CAD
Documents
Shaft / Plain Washers
  • d1: 17 mm
  • d2: 45 mm
  • s: 6 mm
  • For screws: M16
  • Weight: 55 g
show article view
Shaft / Plain Washers
d1 [mm]:
19 mm
d2 [mm]:
45 mm
s [mm]:
6 mm
For screws [mm]:
M18
Article-No.:
23060.0018 1)
CAD
Documents
Shaft / Plain Washers
  • d1: 19 mm
  • d2: 45 mm
  • s: 6 mm
  • For screws: M18
  • Weight: 53 g
show article view
Shaft / Plain Washers
d1 [mm]:
21 mm
d2 [mm]:
50 mm
s [mm]:
6 mm
For screws [mm]:
M20
Article-No.:
23060.0020
CAD
Documents
Shaft / Plain Washers
  • d1: 21 mm
  • d2: 50 mm
  • s: 6 mm
  • For screws: M20
  • Weight: 65 g
show article view
Shaft / Plain Washers
d1 [mm]:
23 mm
d2 [mm]:
50 mm
s [mm]:
8 mm
For screws [mm]:
M22
Article-No.:
23060.0022 1)
CAD
Documents
Shaft / Plain Washers
  • d1: 23 mm
  • d2: 50 mm
  • s: 8 mm
  • For screws: M22
  • Weight: 86 g
show article view
Shaft / Plain Washers
d1 [mm]:
25 mm
d2 [mm]:
60 mm
s [mm]:
8 mm
For screws [mm]:
M24
Article-No.:
23060.0024
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 60 mm
  • s: 8 mm
  • For screws: M24
  • Weight: 122 g
show article view
Shaft / Plain Washers
d1 [mm]:
31 mm
d2 [mm]:
68 mm
s [mm]:
10 mm
For screws [mm]:
M30
Article-No.:
23060.0030
CAD
Documents
Shaft / Plain Washers
  • d1: 31 mm
  • d2: 68 mm
  • s: 10 mm
  • For screws: M30
  • Weight: 199 g
show article view
Shaft / Plain Washers
d1 [mm]:
38 mm
d2 [mm]:
80 mm
s [mm]:
12 mm
For screws [mm]:
M36
Article-No.:
23060.0036 1)
CAD
Documents
Shaft / Plain Washers
  • d1: 38 mm
  • d2: 80 mm
  • s: 12 mm
  • For screws: M36
  • Weight: 360 g
show article view
Shaft / Plain Washers

Material

  • Heat-treated steel, tempered, punched, mechanically trued, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet EH 23060. Shaft / Plain Washers – DIN 6340 heat-treated
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.