Studs DIN 6379 for nuts for T-slots

EH 23040.

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

Your selection resulted in 59 hits

Version
d [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
quality 10.9
d [mm]:
M6
l [mm]:
32 mm
Article-No.:
23040.0061 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M6
  • l: 32 mm
  • b1: 9 mm
  • b2: 16 mm
  • Weight: 5.3 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M6
l [mm]:
50 mm
Article-No.:
23040.0062
CAD
Documents
Studs
  • quality 10.9
  • d: M6
  • l: 50 mm
  • b1: 9 mm
  • b2: 30 mm
  • Weight: 8.4 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M6
l [mm]:
63 mm
Article-No.:
23040.0064 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M6
  • l: 63 mm
  • b1: 9 mm
  • b2: 40 mm
  • Weight: 11 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M6
l [mm]:
80 mm
Article-No.:
23040.0063
CAD
Documents
Studs
  • quality 10.9
  • d: M6
  • l: 80 mm
  • b1: 9 mm
  • b2: 50 mm
  • Weight: 13 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
40 mm
Article-No.:
23040.0081
CAD
Documents
Studs
  • quality 10.9
  • d: M8
  • l: 40 mm
  • b1: 11 mm
  • b2: 20 mm
  • Weight: 12 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
63 mm
Article-No.:
23040.0082
CAD
Documents
Studs
  • quality 10.9
  • d: M8
  • l: 63 mm
  • b1: 11 mm
  • b2: 40 mm
  • Weight: 19 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
100 mm
Article-No.:
23040.0083
CAD
Documents
Studs
  • quality 10.9
  • d: M8
  • l: 100 mm
  • b1: 11 mm
  • b2: 63 mm
  • Weight: 31 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
160 mm
Article-No.:
23040.0084 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M8
  • l: 160 mm
  • b1: 11 mm
  • b2: 100 mm
  • Weight: 49 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
50 mm
Article-No.:
23040.0101
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 50 mm
  • b1: 13 mm
  • b2: 25 mm
  • Weight: 24 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
80 mm
Article-No.:
23040.0102
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 80 mm
  • b1: 13 mm
  • b2: 50 mm
  • Weight: 39 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
100 mm
Article-No.:
23040.0106 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 100 mm
  • b1: 13 mm
  • b2: 75 mm
  • Weight: 50 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
125 mm
Article-No.:
23040.0103
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 125 mm
  • b1: 13 mm
  • b2: 75 mm
  • Weight: 61 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
160 mm
Article-No.:
23040.0105 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 160 mm
  • b1: 13 mm
  • b2: 100 mm
  • Weight: 78 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
200 mm
Article-No.:
23040.0104
CAD
Documents
Studs
  • quality 10.9
  • d: M10
  • l: 200 mm
  • b1: 13 mm
  • b2 2): 122 mm
  • Weight: 98 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
50 mm
Article-No.:
23040.0121
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 50 mm
  • b1: 15 mm
  • b2: 25 mm
  • Weight: 35 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
63 mm
Article-No.:
23040.0122 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 63 mm
  • b1: 15 mm
  • b2: 32 mm
  • Weight: 44 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
80 mm
Article-No.:
23040.0123
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 80 mm
  • b1: 15 mm
  • b2: 50 mm
  • Weight: 56 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
100 mm
Article-No.:
23040.0124 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 100 mm
  • b1: 15 mm
  • b2: 63 mm
  • Weight: 70 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
125 mm
Article-No.:
23040.0125
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 125 mm
  • b1: 15 mm
  • b2: 75 mm
  • Weight: 88 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
160 mm
Article-No.:
23040.0127 1)
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 160 mm
  • b1: 15 mm
  • b2: 100 mm
  • Weight: 112 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
200 mm
Article-No.:
23040.0126
CAD
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 200 mm
  • b1: 15 mm
  • b2 2): 122 mm
  • Weight: 141 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M14
l [mm]:
63 mm
Article-No.:
23040.0141 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M14
  • l: 63 mm
  • b1: 17 mm
  • b2: 32 mm
  • Weight: 60 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M14
l [mm]:
100 mm
Article-No.:
23040.0142 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M14
  • l: 100 mm
  • b1: 17 mm
  • b2: 63 mm
  • Weight: 96 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M14
l [mm]:
160 mm
Article-No.:
23040.0143 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M14
  • l: 160 mm
  • b1: 17 mm
  • b2: 100 mm
  • Weight: 154 g
show article view
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Studs with elongated dimension b1 also available.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23040. Studs – DIN 6379 for nuts for T-slots
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.