Index Bolts threadless, weldable

EH 22120.

Index bolts are used for indexing purposes.

This index bolt made of steel or stainless steel is available in two versions.

  • riveted
  • screwed

Your selection resulted in 16 hits

Material
Version
picture
d1 -0.05 -0.25 [mm]
Spring load1) F1 [N]
Spring load1) F2 [N]

More details

Article-No.
Documents
Price [$]
Available
Material:
Steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1605
Documents
Index Bolts
  • riveted – picture 1, Steel precision casting
  • d1 -0.05 -0.25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 135 g
show article view
Index Bolts
Material:
Steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1610
Documents
Index Bolts
  • riveted – picture 1, Steel precision casting
  • d1 -0.05 -0.25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 144 g
show article view
Index Bolts
Material:
Steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1615
Documents
Index Bolts
  • riveted – picture 1, Steel precision casting
  • d1 -0.05 -0.25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 148 g
show article view
Index Bolts
Material:
Steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1620
Documents
Index Bolts
  • riveted – picture 1, Steel precision casting
  • d1 -0.05 -0.25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 153 g
show article view
Index Bolts
Material:
Steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1705
Documents
Index Bolts
  • screwed – picture 2, Steel precision casting
  • d1 -0.05 -0.25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 139 g
show article view
Index Bolts
Material:
Steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1710
Documents
Index Bolts
  • screwed – picture 2, Steel precision casting
  • d1 -0.05 -0.25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 142 g
show article view
Index Bolts
Material:
Steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1715
Documents
Index Bolts
  • screwed – picture 2, Steel precision casting
  • d1 -0.05 -0.25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 146 g
show article view
Index Bolts
Material:
Steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1720
Documents
Index Bolts
  • screwed – picture 2, Steel precision casting
  • d1 -0.05 -0.25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 150 g
show article view
Index Bolts
Material:
Stainless steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1805
Documents
Index Bolts
  • riveted – picture 1, Stainless steel
  • d1 -0.05 -0.25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 146 g
show article view
Index Bolts
Material:
Stainless steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1810
Documents
Index Bolts
  • riveted – picture 1, Stainless steel
  • d1 -0.05 -0.25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 142 g
show article view
Index Bolts
Material:
Stainless steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1815
Documents
Index Bolts
  • riveted – picture 1, Stainless steel
  • d1 -0.05 -0.25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 148 g
show article view
Index Bolts
Material:
Stainless steel
Version:
riveted
picture:
1
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1820
Documents
Index Bolts
  • riveted – picture 1, Stainless steel
  • d1 -0.05 -0.25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 150 g
show article view
Index Bolts
Material:
Stainless steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
8 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1905
Documents
Index Bolts
  • screwed – picture 2, Stainless steel
  • d1 -0.05 -0.25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 161 g
show article view
Index Bolts
Material:
Stainless steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
10 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1910
Documents
Index Bolts
  • screwed – picture 2, Stainless steel
  • d1 -0.05 -0.25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 164 g
show article view
Index Bolts
Material:
Stainless steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
12 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1915
Documents
Index Bolts
  • screwed – picture 2, Stainless steel
  • d1 -0.05 -0.25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 168 g
show article view
Index Bolts
Material:
Stainless steel
Version:
screwed
picture:
2
d1 -0.05 -0.25 [mm]:
14 mm
Spring load1) F1 [N]:
14 N
Spring load1) F2 [N]:
35 N
Article-No.:
22120.1920
Documents
Index Bolts
  • screwed – picture 2, Stainless steel
  • d1 -0.05 -0.25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Spring load1) F1: 14 N
  • WS: 2.5 mm
  • Spring load1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Weight: 172 g
show article view
Index Bolts

Material

Body

  • Steel precision casting, blackened
  • Stainless steel 1.4408, die-cast

Locking pin

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4401

Catch

  • Steel precision casting, zinc-plated by galvanization, passivated
  • Stainless steel 1.4408, die-cast

Notes

The screwed version is supplied dismantled.

Assembly

We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:

  1. Weld on body (3)
  2. Place the spring (2) on the locking pin (1) and insert it into the body (3)
  3. Tighten the bolt (4) with the screw (5) on the locking pin (1)

The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.

Operation

By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Index Bolts – threadless, weldable
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.