Hinges elongated on one side

EH 25165.

The different versions cover many applications that require a low load.

These metal hinges are characterised by their simple design and the different versions:

  • without bores
  • with bores
  • with bores for countersunk screws

The version without bores can be assembled by welding or by inserting a specific drilling pattern.

Your selection resulted in 20 hits

Material
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
45 mm
l1 [mm]:
30 mm
Article-No.:
25165.0035
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 45 mm
  • l1: 30 mm
  • d2: 3 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • Weight: 20 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
40 mm
Article-No.:
25165.0055
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 60 mm
  • l1: 40 mm
  • d2: 4 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • Weight: 47 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
75 mm
l1 [mm]:
50 mm
Article-No.:
25165.0070
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 75 mm
  • l1: 50 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 1600 N
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • Weight: 81 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25165.0080
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 90 mm
  • l1: 60 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • Weight: 111 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
45 mm
l1 [mm]:
30 mm
Article-No.:
25165.0135
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 45 mm
  • l1: 30 mm
  • b2: 24 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 3.2 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
40 mm
Article-No.:
25165.0155
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 60 mm
  • l1: 40 mm
  • b2: 32.5 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 4.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 18 mm
  • Weight: 45 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
75 mm
l1 [mm]:
50 mm
Article-No.:
25165.0170
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 75 mm
  • l1: 50 mm
  • b2: 40 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1600 N
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • l2: 30 mm
  • Weight: 79 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25165.0180
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 90 mm
  • l1: 60 mm
  • b2: 48 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 108 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
45 mm
l1 [mm]:
30 mm
Article-No.:
25165.1035
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 45 mm
  • l1: 30 mm
  • b2: 24 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 3.2 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
40 mm
Article-No.:
25165.1055
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 60 mm
  • l1: 40 mm
  • b2: 32.5 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 4.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 45 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
75 mm
l1 [mm]:
50 mm
Article-No.:
25165.1070
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 75 mm
  • l1: 50 mm
  • b2: 40 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1600 N
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • l2: 30 mm
  • Weight: 79 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25165.1080
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 90 mm
  • l1: 60 mm
  • b2: 48 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 108 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
45 mm
l1 [mm]:
30 mm
Article-No.:
25165.0235
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 45 mm
  • l1: 30 mm
  • b2: 24 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 4 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • d3: 6.4 mm
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
40 mm
Article-No.:
25165.0255
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 60 mm
  • l1: 40 mm
  • b2: 32.5 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 45 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
75 mm
l1 [mm]:
50 mm
Article-No.:
25165.0270
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 75 mm
  • l1: 50 mm
  • b2: 40 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1600 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • l2: 30 mm
  • Weight: 79 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25165.0280
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 90 mm
  • l1: 60 mm
  • b2: 48 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 108 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
45 mm
l1 [mm]:
30 mm
Article-No.:
25165.2035
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 45 mm
  • l1: 30 mm
  • b2: 24 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 4 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • d3: 6.4 mm
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
40 mm
Article-No.:
25165.2055
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 60 mm
  • l1: 40 mm
  • b2: 32.5 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 45 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
75 mm
l1 [mm]:
50 mm
Article-No.:
25165.2070
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 75 mm
  • l1: 50 mm
  • b2: 40 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1600 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • l2: 30 mm
  • Weight: 79 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25165.2080
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 90 mm
  • l1: 60 mm
  • b2: 48 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 108 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4301
  • Steel, zinc-plated by galvanization, passivated

Axis

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25165. Hinges – elongated on one side
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.