Index bolts are used for indexing purposes.
This index bolt made of steel or stainless steel is available in two versions.
This article 22120.1610 - Index Bolts threadless, weldable / not removable (riveted) (d1 -0.05 -0.25: 10 mm) is one variant of the article group Index Bolts threadless, weldable (EH 22120.)
Locking pin
We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:
The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.
By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels