Index Plungers simple finish

EH 22120.

Application is limited to cases not requiring a precise positioning.

Simple finish with very small dimensions.

Your selection resulted in 30 hits

Material
Version
picture
d1 -0.05 [mm]
d2 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 -0.05 [mm]:
8 mm
d2 [mm]:
M12
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22120.0788
CAD
Documents
Index Plungers
  • with knob, without locking – picture 2, Stainless steel
  • d1 -0.05: 8 mm
  • d2: M12
  • d3: 21 mm
  • e: 13.8 mm
  • l1: 59 mm
  • l2 min.: 8 mm
  • l3: 24 mm
  • l4: 9 mm
  • l5: 20.5 mm
  • s min.: 8 mm
  • WS: 12 mm
  • Tightening torque max.: 20 Nm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 31 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
3 mm
d2 [mm]:
M6
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.0793
CAD
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 3 mm
  • d2: M6
  • d3: 12 mm
  • e: 6.9 mm
  • l1: 32.5 mm
  • l2 min.: 3.5 mm
  • l3: 12 mm
  • l4: 7 mm
  • l5: 10 mm
  • s min.: 3.5 mm
  • WS: 6 mm
  • Tightening torque max.: 2 Nm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 3.8 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
4 mm
d2 [mm]:
M6
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.0794
CAD
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 4 mm
  • d2: M6
  • d3: 12 mm
  • e: 6.9 mm
  • l1: 33 mm
  • l2 min.: 4 mm
  • l3: 12 mm
  • l4: 7 mm
  • l5: 10 mm
  • s min.: 4 mm
  • WS: 6 mm
  • Tightening torque max.: 2 Nm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 4.2 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
5 mm
d2 [mm]:
M8
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22120.0795
CAD
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 5 mm
  • d2: M8
  • d3: 16 mm
  • e: 9.2 mm
  • l1: 43.5 mm
  • l2 min.: 5 mm
  • l3: 16 mm
  • l4: 9.5 mm
  • l5: 13.5 mm
  • s min.: 5 mm
  • WS: 8 mm
  • Tightening torque max.: 7 Nm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 9.8 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
6 mm
d2 [mm]:
M10
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 21 N
Article-No.:
22120.0796
CAD
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 6 mm
  • d2: M10
  • d3: 18 mm
  • e: 11.5 mm
  • l1: 52 mm
  • l2 min.: 6 mm
  • l3: 20 mm
  • l4: 10.5 mm
  • l5: 17 mm
  • s min.: 6 mm
  • WS: 10 mm
  • Tightening torque max.: 15 Nm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 21 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 18 g
show article view
Index Plungers
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
8 mm
d2 [mm]:
M12
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22120.0798
CAD
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 8 mm
  • d2: M12
  • d3: 21 mm
  • e: 13.8 mm
  • l1: 63.5 mm
  • l2 min.: 8 mm
  • l3: 24 mm
  • l4: 13.5 mm
  • l5: 20.5 mm
  • s min.: 8 mm
  • WS: 12 mm
  • Tightening torque max.: 20 Nm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 33 g
show article view
Index Plungers

Material

Body

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305

Pull-ring

  • Stainless steel 1.4310

Knob

  • Thermoplastic PA 6, black, dull

Notes

Lock nuts have to be purchased separately.

Knob not removable.

Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 4035
d2: M6 mm
Article-No.:
22120.0704
CAD
Lock nuts ISO 4035
  • Steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g
Product:
Lock nuts ISO 4035
d2: M8 mm
Article-No.:
22120.0705
CAD
Lock nuts ISO 4035
  • Steel
  • d2: M8
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
Product:
Lock nuts ISO 4035
d2: M10 mm
Article-No.:
22120.0706
CAD
Lock nuts ISO 4035
  • Steel
  • d2: M10
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.3 g
Product:
Lock nuts ISO 4035
d2: M12 mm
Article-No.:
22120.0708
CAD
Lock nuts ISO 4035
  • Steel
  • d2: M12
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
Product:
Lock nuts ISO 4035
d2: M6 mm
Article-No.:
22120.0714
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g
Product:
Lock nuts ISO 4035
d2: M8 mm
Article-No.:
22120.0715
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M8
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
Product:
Lock nuts ISO 4035
d2: M10 mm
Article-No.:
22120.0716
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M10
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.3 g
Product:
Lock nuts ISO 4035
d2: M12 mm
Article-No.:
22120.0718
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M12
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Index Plungers – simple finish