22120.0795 - Index Plungers
simple finish

Application is limited to cases not requiring a precise positioning.

Simple finish with very small dimensions.

This article 22120.0795 - Index Plungers simple finish / with knob and locking (d1 -0.05: 5 mm) is one variant of the article group Index Plungers simple finish (EH 22120.)

Material
Version
picture
d1 -0.05 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
with knob and locking
picture:
3
d1 -0.05 [mm]:
5 mm
d2 [mm]:
M8
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22120.0795
Documents
Index Plungers
  • with knob and locking – picture 3, Stainless steel
  • d1 -0.05: 5 mm
  • d2: M8
  • d3: 16 mm
  • e: 9.2 mm
  • l1: 43.5 mm
  • l2 min.: 5 mm
  • l3: 16 mm
  • l4: 9.5 mm
  • l5: 13.5 mm
  • s min.: 5 mm
  • WS: 8 mm
  • Tightening torque max.: 7 Nm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 9.8 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 4035
d2: M8 mm
Article-No.:
22120.0715
CAD
Lock nuts ISO 4035
  • Stainless steel
  • d2: M8
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g

Material

Body

  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305

Knob

  • Thermoplastic PA 6, black, dull

Notes

Lock nuts have to be purchased separately.

Knob not removable.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0795
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.