Accessories for: 22130. Precision Index Plungers with tapered pin

Your selection resulted in 5 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [$]
Available
Description:
Socket
Nominal dimension:
Nominal diameter: 10 mm
d1 +0.1: 7.1  mm
Article-No.:
22130.0190
CAD
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 10 mm
  • d1 +0.1: 7.1 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 13 g
show article view
Socket
Description:
Socket
Nominal dimension:
Nominal diameter: 12 mm
d1 +0.1: 8.28  mm
Article-No.:
22130.0192
CAD
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 12 mm
  • d1 +0.1: 8.28 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • l1 min.: 13 mm
  • l2: 10 mm
  • Weight: 25 g
show article view
Socket
Description:
Socket
Nominal dimension:
Nominal diameter: 16 mm
d1 +0.1: 11.52  mm
Article-No.:
22130.0193
CAD
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 16 mm
  • d1 +0.1: 11.52 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • l1 min.: 17 mm
  • l2: 14 mm
  • Weight: 47 g
show article view
Socket
Description:
Socket
Nominal dimension:
Nominal diameter: 20 mm
d1 +0.1: 15.49  mm
Article-No.:
22130.0194
CAD
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 20 mm
  • d1 +0.1: 15.49 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • l1 min.: 16 mm
  • l2: 13 mm
  • Weight: 60 g
show article view
Socket
Description:
Socket
Nominal dimension:
Nominal diameter: 25 mm
d1 +0.1: 19.7  mm
Article-No.:
22130.0196
CAD
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 25 mm
  • d1 +0.1: 19.7 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 114 g
show article view
Socket