22130.0196 - Socket
with tapered pin

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Socket
Nominal dimension:
Nominal diameter: 25 mm
d1 +0.1: 19.7  mm
Article-No.:
22130.0196
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 25 mm
  • d1 +0.1: 19.7 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 114 g
Socket
Direct download
More file formats