22130.0192 - Socket
with tapered pin

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Socket
Nominal dimension:
Nominal diameter: 12 mm
d1 +0.1: 8.28  mm
Article-No.:
22130.0192
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 12 mm
  • d1 +0.1: 8.28 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • l1 min.: 13 mm
  • l2: 10 mm
  • Weight: 25 g
Socket
Direct download
More file formats