Index Plungers Mini Indexes with mounting flange

EH 22110.

Especially suitable for screwing on thin-walled parts.

Index plungers are used for indexing bores.

Performance in the smallest space requirements.

Your selection resulted in 20 hits

Material
Version
picture
d1 h9 [mm]
l2 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
4 mm
l2 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.1205
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 4 mm
  • l2: 5 mm
  • b1: 35 mm
  • b2: 15 mm
  • d2: 8 mm
  • d3: 21 mm
  • d4: 4.3 mm
  • k: 25 mm
  • l1: 20.5 mm
  • l3: 2 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 5 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
4 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.1210
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 4 mm
  • l2: 10 mm
  • b1: 35 mm
  • b2: 15 mm
  • d2: 8 mm
  • d3: 21 mm
  • d4: 4.3 mm
  • k: 25 mm
  • l1: 20.5 mm
  • l3: 2 mm
  • l4: 4 mm
  • l5: 5 mm
  • s: 5 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
5 mm
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1215
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 5 mm
  • l2: 6 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 39 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
5 mm
l2 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1220
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 5 mm
  • l2: 12 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 6 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
6 mm
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1225
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 6 mm
  • l2: 6 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 39 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
6 mm
l2 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1230
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 6 mm
  • l2: 12 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 6 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 41 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
8 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1235
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 8 mm
  • l2: 10 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 0 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 94 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
8 mm
l2 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1240
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 8 mm
  • l2: 20 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 10 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 98 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
10 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1245
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 10 mm
  • l2: 10 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 0 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 96 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
10 mm
l2 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1250
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 10 mm
  • l2: 20 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 10 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 90 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
4 mm
l2 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.1305
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 4 mm
  • l2: 5 mm
  • b1: 35 mm
  • b2: 15 mm
  • d2: 8 mm
  • d3: 21 mm
  • d4: 4.3 mm
  • k: 25 mm
  • l1: 20.5 mm
  • l3: 2 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 5 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
4 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.1310
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 4 mm
  • l2: 10 mm
  • b1: 35 mm
  • b2: 15 mm
  • d2: 8 mm
  • d3: 21 mm
  • d4: 4.3 mm
  • k: 25 mm
  • l1: 20.5 mm
  • l3: 2 mm
  • l4: 4 mm
  • l5: 5 mm
  • s: 5 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
5 mm
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1315
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 5 mm
  • l2: 6 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 38 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
5 mm
l2 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1320
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 5 mm
  • l2: 12 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 6 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 39 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
6 mm
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1325
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 6 mm
  • l2: 6 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 0 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 38 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
6 mm
l2 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1330
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 6 mm
  • l2: 12 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 6 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 39 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
8 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1335
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 8 mm
  • l2: 10 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 0 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 93 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
8 mm
l2 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1340
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 8 mm
  • l2: 20 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 10 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 97 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
10 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1345
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 10 mm
  • l2: 10 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 0 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 95 g
show article view
Index Plungers Mini Indexes
Material:
Zinc die-cast
Version:
with locking
picture:
2
d1 h9 [mm]:
10 mm
l2 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22110.1350
Documents
Index Plungers Mini Indexes
  • with locking – picture 2
  • d1 h9: 10 mm
  • l2: 20 mm
  • b1: 50 mm
  • b2: 23 mm
  • d2: 14 mm
  • d3: 33 mm
  • d4: 5.3 mm
  • k: 38 mm
  • l1: 35 mm
  • l3: 2.5 mm
  • l4: 5 mm
  • l5: 10 mm
  • s: 10 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 35 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 101 g
show article view
Index Plungers Mini Indexes

Material

Flange

  • Zinc die-cast, zinc-plated by galvanization

Locking pin

  • Stainless steel 1.4305

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Operation

When using the self-locking type the knob is pulled-out, turned 30° and secured by a notched catch.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Index Plungers Mini Indexes – with mounting flange
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.