22110.1230 - Index Plungers Mini Indexes
with mounting flange

Especially suitable for screwing on thin-walled parts.

Index plungers are used for indexing bores.

Performance in the smallest space requirements.

This article 22110.1230 - Index Plungers Mini Indexes with mounting flange / without locking (d1 h9: 6 mm, l2: 12 mm) is one variant of the article group Index Plungers Mini Indexes with mounting flange (EH 22110.)

Material
Version
picture
d1 h9 [mm]
l2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Version:
without locking
picture:
1
d1 h9 [mm]:
6 mm
l2 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22110.1230
Documents
Index Plungers Mini Indexes
  • without locking – picture 1
  • d1 h9: 6 mm
  • l2: 12 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • k: 30 mm
  • l1: 25.5 mm
  • l3: 2.5 mm
  • l4: 4 mm
  • l5: 6 mm
  • s: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 41 g
Index Plungers Mini Indexes

Material

Flange

  • Zinc die-cast, zinc-plated by galvanization

Locking pin

  • Stainless steel 1.4305

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Operation

When using the self-locking type the knob is pulled-out, turned 30° and secured by a notched catch.

Title
Category
Type
Direct download
Download basket
Datasheet 22110.1230
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.