Index plungers are used for indexing bores.
Performance in the smallest space requirements.
This article 22110.1315 - Index Plungers Mini Indexes with mounting flange / with locking (d1 h9: 5 mm, l2: 6 mm) is one variant of the article group Index Plungers Mini Indexes with mounting flange (EH 22110.)
Flange
Locking pin
Knob
Knob not removable.
When using the self-locking type the knob is pulled-out, turned 30° and secured by a notched catch.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels