24590.0400 - Handwheels
DIN 950 light metal

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24590.0400 - Handwheels DIN 950 light metal / without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) (d1: 80 mm, d2 H7: 10 mm) is one variant of the article group Handwheels DIN 950 light metal (EH 24590.)

Version
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24590.0400
Documents
Handwheels
  • without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 24 mm
  • d4: M6
  • l1: ~ 29 mm
  • d5: 16 mm
  • l2: 16 mm
  • Number of spokes z: 3
  • Weight: 150 g
  • l3: ~ 50 mm
  • Corresponding machine handle DIN 39 / DIN 98: 16 mm
Handwheels

Material

Handwheel

  • Light metal Al

Machine handle DIN 39 EH 24450.

  • Steel, turned, zinc-plated by galvanization, passivated

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24590.0400
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.