24590.0316 - Handwheels
DIN 950 light metal

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24590.0316 - Handwheels DIN 950 light metal / with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) (d1: 140 mm, d2 H7: 16 mm) is one variant of the article group Handwheels DIN 950 light metal (EH 24590.)

Version
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3)
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24590.0316
Documents
Handwheels
  • with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) – picture 2
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 30 mm
  • d4: M8
  • l1: ~ 39 mm
  • d5: 20 mm
  • l2: 19 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 18.3 mm
  • Weight: 430 g
  • l3: ~ 61 mm
  • Corresponding machine handle DIN 39 / DIN 98: 20 mm
Handwheels

Material

Handwheel

  • Light metal Al

Machine handle DIN 98 EH 24460. rotating

  • Steel, turned, zinc-plated by galvanization, passivated

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24590.0316
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.