Handwheels DIN 950 grey cast iron

EH 24580.

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

Your selection resulted in 108 hits

Version
picture
d1 [mm]
d2 H7 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24580.0000
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 24 mm
  • l1: ~ 29 mm
  • l2: 16 mm
  • Number of spokes z: 3
  • Weight: 304 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0001
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 24 mm
  • l1: ~ 29 mm
  • l2: 16 mm
  • Number of spokes z: 3
  • Weight: 319 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24580.0005
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Number of spokes z: 3
  • Weight: 486 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0006
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Number of spokes z: 3
  • Weight: 506 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0010
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Number of spokes z: 3
  • Weight: 720 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24580.0011
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 28 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Number of spokes z: 3
  • Weight: 750 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
140 mm
d2 H7 [mm]:
14 mm
Article-No.:
24580.0015
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 140 mm
  • d2 H7: 14 mm
  • d3: 30 mm
  • l1: ~ 39 mm
  • l2: 19 mm
  • Number of spokes z: 3
  • Weight: 865 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
140 mm
d2 H7 [mm]:
16 mm
Article-No.:
24580.0016
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 140 mm
  • d2 H7: 16 mm
  • d3: 30 mm
  • l1: ~ 39 mm
  • l2: 19 mm
  • Number of spokes z: 3
  • Weight: 907 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
160 mm
d2 H7 [mm]:
14 mm
Article-No.:
24580.0020
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 160 mm
  • d2 H7: 14 mm
  • d3: 32 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Number of spokes z: 3
  • Weight: 1151 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
160 mm
d2 H7 [mm]:
16 mm
Article-No.:
24580.0021
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 160 mm
  • d2 H7: 16 mm
  • d3: 32 mm
  • l1: ~ 40 mm
  • l2: 20 mm
  • Number of spokes z: 3
  • Weight: 1145 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
200 mm
d2 H7 [mm]:
18 mm
Article-No.:
24580.0030
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 200 mm
  • d2 H7: 18 mm
  • d3: 38 mm
  • l1: ~ 45 mm
  • l2: 24 mm
  • Number of spokes z: 3
  • Weight: 2218 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
200 mm
d2 H7 [mm]:
22 mm
Article-No.:
24580.0031
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 200 mm
  • d2 H7: 22 mm
  • d3: 38 mm
  • l1: ~ 45 mm
  • l2: 24 mm
  • Number of spokes z: 3
  • Weight: 2168 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
250 mm
d2 H7 [mm]:
22 mm
Article-No.:
24580.0040
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 250 mm
  • d2 H7: 22 mm
  • d3: 45 mm
  • l1: ~ 50 mm
  • l2: 28 mm
  • Number of spokes z: 5
  • Weight: 3740 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
250 mm
d2 H7 [mm]:
26 mm
Article-No.:
24580.0041
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 250 mm
  • d2 H7: 26 mm
  • d3: 45 mm
  • l1: ~ 50 mm
  • l2: 28 mm
  • Number of spokes z: 5
  • Weight: 3621 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
315 mm
d2 H7 [mm]:
26 mm
Article-No.:
24580.0045
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 315 mm
  • d2 H7: 26 mm
  • d3: 53 mm
  • l1: ~ 56 mm
  • l2: 33 mm
  • Number of spokes z: 5
  • Weight: 6180 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
315 mm
d2 H7 [mm]:
30 mm
Article-No.:
24580.0046
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 315 mm
  • d2 H7: 30 mm
  • d3: 53 mm
  • l1: ~ 56 mm
  • l2: 33 mm
  • Number of spokes z: 5
  • Weight: 5800 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
400 mm
d2 H7 [mm]:
30 mm
Article-No.:
24580.0050
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 400 mm
  • d2 H7: 30 mm
  • d3: 65 mm
  • l1: ~ 63 mm
  • l2: 38 mm
  • Number of spokes z: 5
  • Weight: 9500 g
show article view
Handwheels
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
picture:
1
d1 [mm]:
400 mm
d2 H7 [mm]:
34 mm
Article-No.:
24580.0051
CAD
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 400 mm
  • d2 H7: 34 mm
  • d3: 65 mm
  • l1: ~ 63 mm
  • l2: 38 mm
  • Number of spokes z: 5
  • Weight: 9500 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
80 mm
d2 H7 [mm]:
10 mm
Article-No.:
24580.0100
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 80 mm
  • d2 H7: 10 mm
  • d3: 24 mm
  • l1: ~ 29 mm
  • l2: 16 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
  • Weight: 288 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
80 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0101
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 80 mm
  • d2 H7: 12 mm
  • d3: 24 mm
  • l1: ~ 29 mm
  • l2: 16 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Weight: 287 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
24580.0105
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 100 mm
  • d2 H7: 10 mm
  • d3: 26 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 3 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
  • Weight: 500 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0106
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 26 mm
  • l1: ~ 33 mm
  • l2: 17 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Weight: 500 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
125 mm
d2 H7 [mm]:
12 mm
Article-No.:
24580.0110
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 125 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 4 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
  • Weight: 750 g
show article view
Handwheels
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
picture:
1
d1 [mm]:
125 mm
d2 H7 [mm]:
14 mm
Article-No.:
24580.0111
CAD
Documents
Handwheels
  • with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
  • d1: 125 mm
  • d2 H7: 14 mm
  • d3: 28 mm
  • l1: ~ 36 mm
  • l2: 18 mm
  • Hub keyway, DIN 6885 sheet 1 b3: 5 mm
  • Number of spokes z: 3
  • Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
  • Weight: 723 g
show article view
Handwheels

Material

Handwheel

  • Grey cast iron GG

Machine handle DIN 98 EH 24460. rotating

  • Steel, turned, zinc-plated by galvanization, passivated

Machine handle DIN 39 EH 24450.

  • Steel, turned, zinc-plated by galvanization, passivated

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24580. Handwheels – DIN 950 grey cast iron
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.