EH 22810.
For retrieve a workpiece on a seating element.
The retrieval unit is always built into a seating element as a single system. By means of a simple plug-in connection, it transmits whether a part is located at a specific position, as an electrical signal.
The retrieval unit can be used in combination with various seating elements. For example, the EH 22690 pins from the Halder standard parts are suitable.
Data is transferred via a cable connection. Optionally, the retrieval signal can be transferred by radio. The version with bushing must be used to connect the retrieval unit to the radio transmitter.
The retrieval unit meets the requirements of protection class IP6K7 (highly temperature-resistant and robust).
Your selection resulted in 4 hits
More details
Cable
Sensor
Plug
Body
Further information on request.
Erwin Halder KG is a registered electrical equipment manufacturer (WEEE-Reg. No. DE 47048902).
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
The retrieval sensor contains a button that is operated by an overlying component.
The retrieval sensor is positioned on the outside of the body The adjustable body allows the height to be set.
The sensor cable is designed to withstand temperatures of up to 180°C for short periods and is thus protected against chips, for example. The button can withstand temperatures of up to 120°C and is additionally protected against chips by the support of the workpiece.
Sensor (button): IP6K7, radio transmitter: IP67, radio receiver: IP20
Seating elements with the following EH article number can be used: Size M8: 22690.0021 / .0121 / .0221 / .0321 / .0421 and 22691.0122 / .0021 / .0222. Size M12: 22690.0001 / .0002 / .0101 / .0102 / .0201 / .0202 / .0301 / .0302 / .0401 / .0402 and 22691.0143 / .0041 / .0042 / .0243
The retrieval unit can be screwed into an M8 or M12 thread. The Halder base plate with slot tenons of the V40 or V70 system is suitable for this purpose.
An AA battery (3.6V) is integrated in the radio transmitter. Depending on use, this battery lasts between 300 - 1400 days. The radio receiver has a supply interface: rated operating current/voltage Ie / Ue max. 0.1A / 24VDC -15%...+10%.
The electrical signal is converted into a radio signal by means of a radio transmitter and again into an electrical signal by the antenna of the radio receiver. Thus, the signal can be transmitted without having to lead a cable out of the engine room.
Input: radio signal via antenna (frequency 868.3MHz). Output: electrical signal: 3A / 250VAC; 3A / 24VDC
The signal has a range of approx. 40m in closed rooms. In engine rooms, the range also depends on the type of cladding.