Sensing Elements with sensor adapter

EH 25010.

Spring plunger in robust and compact design with fine-pitch thread and integrated position sensing using standard proximity sensors. Suitable for multiple applications, e.g. for locking including position control and for proximity sensors with flush contact. Switching range adjustable via screwed position of sensor. Sensitivity of switching operations can be adjusted throughout the entire stroke.

Your selection resulted in 2 hits

d1 [mm]
d2 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M12 x 1 mm
d2 [mm]:
6.2 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 41.5 N
Article-No.:
25010.0012
CAD
Documents
Sensing Elements
  • d1: M12 x 1 mm
  • d2: 6.2 mm
  • d3: M8 x 1 mm
  • d4: 19 mm
  • l1: 44 mm
  • l2: 20 mm
  • l3: ~ 15.5 mm
  • s: 5.6 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 41.5 N
  • Weight: 57 g
show article view
Sensing Elements
d1 [mm]:
M16 x 1 mm
d2 [mm]:
8.5 mm
Spring load1) F1 ~ [N]:
~ 32.5 N
Spring load1) F2 ~ [N]:
~ 65.5 N
Article-No.:
25010.0016
CAD
Documents
Sensing Elements
  • d1: M16 x 1 mm
  • d2: 8.5 mm
  • d3: M12 x 1 mm
  • d4: 21.5 mm
  • l1: 65 mm
  • l2: 32 mm
  • l3: ~ 20 mm
  • s: 7.5 mm
  • WS: 19 mm
  • Spring load1) F1: ~ 32.5 N
  • Spring load1) F2: ~ 65.5 N
  • Weight: 102 g
show article view
Sensing Elements

Material

Pin

  • Stainless steel 1.4305

Housing

  • Stainless steel 1.4305

Nut

  • Brass (ISO 4035), nickel-plated

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25010. Sensing Elements – with sensor adapter
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Sensing Elements
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.