Thrust Pads DIN 6311 and low model

EH 22560.

Combinable with grub screws DIN 6332 with thrust point EH 22540.

Your selection resulted in 18 hits

Version
Material
picture
d1 [mm]
For grub screws with thrust point DIN 6332 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
12 mm
For grub screws with thrust point DIN 6332 [mm]:
M6
Article-No.:
22560.0012
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 12 mm
  • d2 H12: 4.6 mm
  • d4: 10 mm
  • h1: 7 mm
  • h2: 2.5 mm
  • t1: 4 mm
  • For grub screws with thrust point DIN 6332: M6
  • α min.: 7°
  • Weight: 4.3 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
16 mm
For grub screws with thrust point DIN 6332 [mm]:
M8
Article-No.:
22560.0016
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 16 mm
  • d2 H12: 6.1 mm
  • d4: 12 mm
  • h1: 9 mm
  • h2: 4 mm
  • t1: 5 mm
  • For grub screws with thrust point DIN 6332: M8
  • α min.: 4°
  • Weight: 9.4 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
20 mm
For grub screws with thrust point DIN 6332 [mm]:
M10
Article-No.:
22560.0020
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 20 mm
  • d2 H12: 8.1 mm
  • d4: 15 mm
  • h1: 11 mm
  • h2: 5 mm
  • t1: 6 mm
  • For grub screws with thrust point DIN 6332: M10
  • α min.: 3°
  • Weight: 18 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
25 mm
For grub screws with thrust point DIN 6332 [mm]:
M12
Article-No.:
22560.0025
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 25 mm
  • d2 H12: 8.1 mm
  • d4: 18 mm
  • h1: 13 mm
  • h2: 6 mm
  • t1: 7 mm
  • For grub screws with thrust point DIN 6332: M12
  • α min.: 3°
  • Weight: 33 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
32 mm
For grub screws with thrust point DIN 6332 [mm]:
M16
Article-No.:
22560.0032
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 32 mm
  • d2 H12: 12.1 mm
  • d4: 22 mm
  • h1: 15 mm
  • h2: 7 mm
  • t1: 7.5 mm
  • For grub screws with thrust point DIN 6332: M16
  • α min.: 5°
  • Weight: 58 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
1
d1 [mm]:
40 mm
For grub screws with thrust point DIN 6332 [mm]:
M20
Article-No.:
22560.0040
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Steel
  • d1: 40 mm
  • d2 H12: 15.6 mm
  • d4: 28 mm
  • h1: 16 mm
  • h2: 9 mm
  • t1: 8 mm
  • For grub screws with thrust point DIN 6332: M20
  • α min.: 4°
  • Weight: 105 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
12 mm
For grub screws with thrust point DIN 6332 [mm]:
M6
Article-No.:
22560.0112
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 12 mm
  • d2 H12: 4.6 mm
  • d4: 10 mm
  • h1: 7 mm
  • h2: 2.5 mm
  • t1: 4 mm
  • For grub screws with thrust point DIN 6332: M6
  • α min.: 7°
  • Weight: 4.3 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
16 mm
For grub screws with thrust point DIN 6332 [mm]:
M8
Article-No.:
22560.0116
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 16 mm
  • d2 H12: 6.1 mm
  • d4: 12 mm
  • h1: 9 mm
  • h2: 4 mm
  • t1: 5 mm
  • For grub screws with thrust point DIN 6332: M8
  • α min.: 4°
  • Weight: 9.4 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
20 mm
For grub screws with thrust point DIN 6332 [mm]:
M10
Article-No.:
22560.0120
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 20 mm
  • d2 H12: 8.1 mm
  • d4: 15 mm
  • h1: 11 mm
  • h2: 5 mm
  • t1: 6 mm
  • For grub screws with thrust point DIN 6332: M10
  • α min.: 3°
  • Weight: 18 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
25 mm
For grub screws with thrust point DIN 6332 [mm]:
M12
Article-No.:
22560.0125
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 25 mm
  • d2 H12: 8.1 mm
  • d4: 18 mm
  • h1: 13 mm
  • h2: 6 mm
  • t1: 7 mm
  • For grub screws with thrust point DIN 6332: M12
  • α min.: 3°
  • Weight: 33 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
32 mm
For grub screws with thrust point DIN 6332 [mm]:
M16
Article-No.:
22560.0132
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 32 mm
  • d2 H12: 12.1 mm
  • d4: 22 mm
  • h1: 15 mm
  • h2: 7 mm
  • t1: 7.5 mm
  • For grub screws with thrust point DIN 6332: M16
  • α min.: 5°
  • Weight: 58 g
show article view
Thrust Pad
Version:
DIN 6311 with snap ring, form S
Material:
Stainless steel
picture:
1
d1 [mm]:
40 mm
For grub screws with thrust point DIN 6332 [mm]:
M20
Article-No.:
22560.0140
CAD
Documents
Thrust Pad
  • DIN 6311 with snap ring, form S – picture 1, Stainless steel
  • d1: 40 mm
  • d2 H12: 15.6 mm
  • d4: 28 mm
  • h1: 16 mm
  • h2: 9 mm
  • t1: 8 mm
  • For grub screws with thrust point DIN 6332: M20
  • α min.: 4°
  • Weight: 105 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
2
d1 [mm]:
25 mm
For grub screws with thrust point DIN 6332 [mm]:
M8
Article-No.:
22560.0425
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Steel
  • d1: 25 mm
  • d2 H12: 6.1 mm
  • d4: 12 mm
  • h1: 8 mm
  • h2: 4 mm
  • t1: 4.5 mm
  • For grub screws with thrust point DIN 6332: M8
  • α min.: 4°
  • Weight: 18 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
2
d1 [mm]:
32 mm
For grub screws with thrust point DIN 6332 [mm]:
M10/M12
Article-No.:
22560.0432
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Steel
  • d1: 32 mm
  • d2 H12: 8.1 mm
  • d4: 18 mm
  • h1: 10 mm
  • h2: 6 mm
  • t1: 6 mm
  • For grub screws with thrust point DIN 6332: M10/M12
  • α min.: 3°
  • Weight: 43 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
2
d1 [mm]:
40 mm
For grub screws with thrust point DIN 6332 [mm]:
M16
Article-No.:
22560.0440
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Steel
  • d1: 40 mm
  • d2 H12: 12.1 mm
  • d4: 22 mm
  • h1: 12 mm
  • h2: 7 mm
  • t1: 7 mm
  • For grub screws with thrust point DIN 6332: M16
  • α min.: 5°
  • Weight: 75 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Stainless steel
picture:
2
d1 [mm]:
25 mm
For grub screws with thrust point DIN 6332 [mm]:
M8
Article-No.:
22560.1425
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Stainless steel
  • d1: 25 mm
  • d2 H12: 6.1 mm
  • d4: 12 mm
  • h1: 8 mm
  • h2: 4 mm
  • t1: 4.5 mm
  • For grub screws with thrust point DIN 6332: M8
  • α min.: 4°
  • Weight: 18 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Stainless steel
picture:
2
d1 [mm]:
32 mm
For grub screws with thrust point DIN 6332 [mm]:
M10/M12
Article-No.:
22560.1432
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Stainless steel
  • d1: 32 mm
  • d2 H12: 8.1 mm
  • d4: 18 mm
  • h1: 10 mm
  • h2: 6 mm
  • t1: 6 mm
  • For grub screws with thrust point DIN 6332: M10/M12
  • α min.: 3°
  • Weight: 43 g
show article view
Thrust Pad
Version:
low model, with increased thrust area and spring retainer
Material:
Stainless steel
picture:
2
d1 [mm]:
40 mm
For grub screws with thrust point DIN 6332 [mm]:
M16
Article-No.:
22560.1440
CAD
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Stainless steel
  • d1: 40 mm
  • d2 H12: 12.1 mm
  • d4: 22 mm
  • h1: 12 mm
  • h2: 7 mm
  • t1: 7 mm
  • For grub screws with thrust point DIN 6332: M16
  • α min.: 5°
  • Weight: 75 g
show article view
Thrust Pad

Material

  • Steel, case-hardened, blackened. Snap ring inlayed.
  • Stainless steel

Assembly

The thrust pad is to be held the way the spring retainer lies in the recess with its open side at the bottom. The grub screw is inclined as far as possible in the direction of the open side of the ring and pressed in.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22560. Thrust Pads – DIN 6311 and low model
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.