Grub Screws DIN 6332 with thrust point

EH 22540.

Grub screws are clamping screws that can directly transmit forces via the thrust point. The pressure surface of the thrust point of the steel version is hardened.

For clamping sensitive surfaces, thrust pads EH 22560. (DIN 6311 and low version) can be attached on the thrust point. The snap ring of the thrust pad achieves a connection between the grub screw and the thrust pad that can be released by hand.

These grub screws with thrust points are particularly characterised by the additional radius "r" on the thrust point (optimisation compared to DIN 6332), which makes assembly in the thrust pad much easier.

The thrust point diameter of the grub screws is smaller than the core diameter of the thread, so that they can also be screwed in on the pin side.

Your selection resulted in 60 hits

Version
Material
picture
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M6
l1 [mm]:
30 mm
Article-No.:
22540.0061
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M6
  • l1: 30 mm
  • d2 h11: 4.5 mm
  • d3: 4 mm
  • l2: 6 mm
  • l3: 2.5 mm
  • l4: ~ 32.1 mm
  • n: 1 mm
  • Weight: 4.5 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M6
l1 [mm]:
50 mm
Article-No.:
22540.0062
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M6
  • l1: 50 mm
  • d2 h11: 4.5 mm
  • d3: 4 mm
  • l2: 6 mm
  • l3: 2.5 mm
  • l4: ~ 52.1 mm
  • n: 1 mm
  • Weight: 7.8 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M8
l1 [mm]:
40 mm
Article-No.:
22540.0081
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M8
  • l1: 40 mm
  • d2 h11: 6 mm
  • d3: 5.4 mm
  • l2: 7.5 mm
  • l3: 3 mm
  • l4: ~ 43 mm
  • l5: ~ 42.5 mm
  • n: 1.2 mm
  • Weight: 11 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M8
l1 [mm]:
60 mm
Article-No.:
22540.0082
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M8
  • l1: 60 mm
  • d2 h11: 6 mm
  • d3: 5.4 mm
  • l2: 7.5 mm
  • l3: 3 mm
  • l4: ~ 63 mm
  • l5: ~ 62.5 mm
  • n: 1.2 mm
  • Weight: 17 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M10
l1 [mm]:
60 mm
Article-No.:
22540.0101
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M10
  • l1: 60 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 9 mm
  • l3: 4.5 mm
  • l4: ~ 63.6 mm
  • l5: ~ 62.6 mm
  • n: 1.6 mm
  • Weight: 27 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M10
l1 [mm]:
80 mm
Article-No.:
22540.0102
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M10
  • l1: 80 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 9 mm
  • l3: 4.5 mm
  • l4: ~ 83.6 mm
  • l5: ~ 82.6 mm
  • n: 1.6 mm
  • Weight: 37 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M12
l1 [mm]:
60 mm
Article-No.:
22540.0121
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M12
  • l1: 60 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 64.6 mm
  • l5: ~ 62.6 mm
  • n: 2 mm
  • Weight: 38 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
22540.0122
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M12
  • l1: 80 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 84.6 mm
  • l5: ~ 82.6 mm
  • n: 2 mm
  • Weight: 51 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22540.0123
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M12
  • l1: 100 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 104.6 mm
  • l5: ~ 102.6 mm
  • n: 2 mm
  • Weight: 65 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M16
l1 [mm]:
80 mm
Article-No.:
22540.0161
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M16
  • l1: 80 mm
  • d2 h11: 12 mm
  • d3: 11 mm
  • l2: 12 mm
  • l3: 5 mm
  • l4: ~ 85.4 mm
  • l5: 82.9 mm
  • n: 2.5 mm
  • Weight: 100 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M16
l1 [mm]:
100 mm
Article-No.:
22540.0162
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M16
  • l1: 100 mm
  • d2 h11: 12 mm
  • d3: 11 mm
  • l2: 12 mm
  • l3: 5 mm
  • l4: ~ 105.4 mm
  • l5: 102.9 mm
  • n: 2.5 mm
  • Weight: 124 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M16
l1 [mm]:
125 mm
Article-No.:
22540.0163
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M16
  • l1: 125 mm
  • d2 h11: 12 mm
  • d3: 11 mm
  • l2: 12 mm
  • l3: 5 mm
  • l4: ~ 130.4 mm
  • l5: 127.9 mm
  • n: 2.5 mm
  • Weight: 160 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M20
l1 [mm]:
100 mm
Article-No.:
22540.0201
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M20
  • l1: 100 mm
  • d2 h11: 15.5 mm
  • d3: 14.4 mm
  • l2: 14 mm
  • l3: 5.5 mm
  • l4: ~ 105.5 mm
  • n: 3 mm
  • Weight: 190 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M20
l1 [mm]:
125 mm
Article-No.:
22540.0202
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M20
  • l1: 125 mm
  • d2 h11: 15.5 mm
  • d3: 14.4 mm
  • l2: 14 mm
  • l3: 5.5 mm
  • l4: ~ 130.5 mm
  • n: 3 mm
  • Weight: 240 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Steel, blackened, quality 5.8, thrust point hardened
picture:
1
d1 [mm]:
M20
l1 [mm]:
150 mm
Article-No.:
22540.0203
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Steel
  • d1: M20
  • l1: 150 mm
  • d2 h11: 15.5 mm
  • d3: 14.4 mm
  • l2: 14 mm
  • l3: 5.5 mm
  • l4: ~ 155.5 mm
  • n: 3 mm
  • Weight: 290 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M6
l1 [mm]:
30 mm
Article-No.:
22540.1061
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M6
  • l1: 30 mm
  • d2 h11: 4.5 mm
  • d3: 4 mm
  • l2: 6 mm
  • l3: 2.5 mm
  • l4: ~ 32.1 mm
  • n: 1 mm
  • Weight: 4.5 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M6
l1 [mm]:
50 mm
Article-No.:
22540.1062
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M6
  • l1: 50 mm
  • d2 h11: 4.5 mm
  • d3: 4 mm
  • l2: 6 mm
  • l3: 2.5 mm
  • l4: ~ 52.1 mm
  • n: 1 mm
  • Weight: 7.8 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M8
l1 [mm]:
40 mm
Article-No.:
22540.1081
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M8
  • l1: 40 mm
  • d2 h11: 6 mm
  • d3: 5.4 mm
  • l2: 7.5 mm
  • l3: 3 mm
  • l4: ~ 43 mm
  • l5: ~ 42.5 mm
  • n: 1.2 mm
  • Weight: 11 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M8
l1 [mm]:
60 mm
Article-No.:
22540.1082
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M8
  • l1: 60 mm
  • d2 h11: 6 mm
  • d3: 5.4 mm
  • l2: 7.5 mm
  • l3: 3 mm
  • l4: ~ 63 mm
  • l5: ~ 62.5 mm
  • n: 1.2 mm
  • Weight: 17 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M10
l1 [mm]:
60 mm
Article-No.:
22540.1101
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M10
  • l1: 60 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 9 mm
  • l3: 4.5 mm
  • l4: ~ 63.6 mm
  • l5: ~ 62.6 mm
  • n: 1.6 mm
  • Weight: 27 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M10
l1 [mm]:
80 mm
Article-No.:
22540.1102
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M10
  • l1: 80 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 9 mm
  • l3: 4.5 mm
  • l4: ~ 83.6 mm
  • l5: ~ 82.6 mm
  • n: 1.6 mm
  • Weight: 37 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M12
l1 [mm]:
60 mm
Article-No.:
22540.1121
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M12
  • l1: 60 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 64.6 mm
  • l5: ~ 62.6 mm
  • n: 2 mm
  • Weight: 38 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
22540.1122
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M12
  • l1: 80 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 84.6 mm
  • l5: ~ 82.6 mm
  • n: 2 mm
  • Weight: 51 g
show article view
Grub Screw
Version:
slotted (S)
Material:
Stainless steel
picture:
1
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22540.1123
CAD
Documents
Grub Screw
  • slotted (S) – picture 1, Stainless steel
  • d1: M12
  • l1: 100 mm
  • d2 h11: 8 mm
  • d3: 7.2 mm
  • l2: 10 mm
  • l3: 4.5 mm
  • l4: ~ 104.6 mm
  • l5: ~ 102.6 mm
  • n: 2 mm
  • Weight: 65 g
show article view
Grub Screw

Material

  • Steel, blackened, quality 5.8, thrust point hardened
  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 22540. Grub Screws – DIN 6332 with thrust point
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.