EH 25162.
These hinges from stainless steel are characterised by the compact design.
The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.
Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.
The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.
Your selection resulted in 12 hits
More details
Body
Axis
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.