25162.0090 - Hinges
stainless steel, elongated on one side

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

This article 25162.0090 - Hinges stainless steel, elongated on one side / one-sided with additional mounting hole and centring inserts (b1: 90 mm, l1: 60 mm) is one variant of the article group Hinges stainless steel, elongated on one side (EH 25162.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25162.0090
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, dull blasted
  • b1: 90 mm
  • l1: 60 mm
  • b2: 63 mm
  • b3: 22.5 mm
  • b4: 56 mm
  • b5: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 317 g
Hinges

Material

Body

  • Stainless steel 1.4405, dull blasted

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25162.0090
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.