Silicone Endstop Buffers truncated cone form

EH 25151.

Because of the high material purity, this version is suitable for all types of application which have demanding hygienic requirements (e.g. foodstuffs industry).

To be used as an elastic end-stop, bearing foot etc.

Endstop buffers made from silicone rubber have a wider temperature range for use than rubber endstop buffers.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 20 hits

Version
picture
Material
d1 [mm]
d2 [mm]
l2 [mm]
t [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
-
t [mm]:
5 mm
Article-No.:
25151.0019
CAD
Documents
Silicone Endstop Buffers
  • with female thread – picture 1
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l1: 16 mm
  • s: 2 mm
  • t: 5 mm
  • Spring rate R: ~ 63 N/mm
  • Load capacity max.: 250 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 6.1 g
show article view
Silicone Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
-
t [mm]:
6 mm
Article-No.:
25151.0025
CAD
Documents
Silicone Endstop Buffers
  • with female thread – picture 1
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l1: 20.5 mm
  • s: 2 mm
  • t: 6 mm
  • Spring rate R: ~ 90 N/mm
  • Load capacity max.: 460 N
  • Spring range: ~ 5.1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 13 g
show article view
Silicone Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
-
t [mm]:
8 mm
Article-No.:
25151.0032
CAD
Documents
Silicone Endstop Buffers
  • with female thread – picture 1
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l1: 26 mm
  • s: 2 mm
  • t: 8 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 760 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 23 g
show article view
Silicone Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
-
t [mm]:
8 mm
Article-No.:
25151.0038
CAD
Documents
Silicone Endstop Buffers
  • with female thread – picture 1
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l1: 32 mm
  • s: 2 mm
  • t: 8 mm
  • Spring rate R: ~ 113 N/mm
  • Load capacity max.: 900 N
  • Spring range: ~ 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 38 g
show article view
Silicone Endstop Buffers
Version:
with female thread
picture:
1
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
-
t [mm]:
10 mm
Article-No.:
25151.0050
CAD
Documents
Silicone Endstop Buffers
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l1: 43 mm
  • s: 2 mm
  • t: 10 mm
  • Spring rate R: ~ 148 N/mm
  • Load capacity max.: 1580 N
  • Spring range: ~ 10.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 94 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
6 mm
t [mm]:
-
Article-No.:
25151.0119
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 6 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 63 N/mm
  • Load capacity max.: 250 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 7.5 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
10 mm
t [mm]:
-
Article-No.:
25151.0120
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 10 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 63 N/mm
  • Load capacity max.: 250 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 8 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
20 mm
t [mm]:
-
Article-No.:
25151.0121
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 20 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 63 N/mm
  • Load capacity max.: 250 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 9.2 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
8 mm
t [mm]:
-
Article-No.:
25151.0125
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 8 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 90 N/mm
  • Load capacity max.: 460 N
  • Spring range: ~ 5.1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 16 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
12 mm
t [mm]:
-
Article-No.:
25151.0126
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 12 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 90 N/mm
  • Load capacity max.: 460 N
  • Spring range: ~ 5.1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 17 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
25 mm
t [mm]:
-
Article-No.:
25151.0127
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 25 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 90 N/mm
  • Load capacity max.: 460 N
  • Spring range: ~ 5.1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 19 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
10 mm
t [mm]:
-
Article-No.:
25151.0132
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 10 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 760 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 30 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
16 mm
t [mm]:
-
Article-No.:
25151.0133
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 16 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 760 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 32 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
30 mm
t [mm]:
-
Article-No.:
25151.0134
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 30 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 117 N/mm
  • Load capacity max.: 760 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 36 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
10 mm
t [mm]:
-
Article-No.:
25151.0138
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 10 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 113 N/mm
  • Load capacity max.: 900 N
  • Spring range: ~ 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 44 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
16 mm
t [mm]:
-
Article-No.:
25151.0139
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 16 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 113 N/mm
  • Load capacity max.: 900 N
  • Spring range: ~ 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 46 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
30 mm
t [mm]:
-
Article-No.:
25151.0140
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 30 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 113 N/mm
  • Load capacity max.: 900 N
  • Spring range: ~ 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 50 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
12 mm
t [mm]:
-
Article-No.:
25151.0150
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 12 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 148 N/mm
  • Load capacity max.: 1580 N
  • Spring range: ~ 10.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 95 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
20 mm
t [mm]:
-
Article-No.:
25151.0151
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 20 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 148 N/mm
  • Load capacity max.: 1580 N
  • Spring range: ~ 10.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 99 g
show article view
Silicone Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
40 mm
t [mm]:
-
Article-No.:
25151.0152
CAD
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 40 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 148 N/mm
  • Load capacity max.: 1580 N
  • Spring range: ~ 10.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 108 g
show article view
Silicone Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Threaded bushing

  • Stainless steel 1.4301

Body

  • Silicone rubber

Screw

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25151. Silicone Endstop Buffers – truncated cone form
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.