25151.0121 - Silicone Endstop Buffers
truncated cone form

Because of the high material purity, this version is suitable for all types of application which have demanding hygienic requirements (e.g. foodstuffs industry).

To be used as an elastic end-stop, bearing foot etc.

Endstop buffers made from silicone rubber have a wider temperature range for use than rubber endstop buffers.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25151.0121 - Silicone Endstop Buffers truncated cone form / with screw (d1: 19 mm, d2: M5, l2: 20 mm) is one variant of the article group Silicone Endstop Buffers truncated cone form (EH 25151.)

Version
picture
Material
d1 [mm]
d2 [mm]
l2 [mm]
t [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
20 mm
t [mm]:
-
Article-No.:
25151.0121
Documents
Silicone Endstop Buffers
  • with screw – picture 2
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 20 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 63 N/mm
  • Load capacity max.: 250 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 200 °C
  • Weight: 9.2 g
Silicone Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Body

  • Silicone rubber

Screw

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet 25151.0121
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.