Stops cylindrical

EH 1551.500 - EH 1651.700

Your selection resulted in 4 hits

System
l1 [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l1 [mm]:
50 mm
d [mm]:
40 mm
Article-No.:
1551.500
CAD
Documents
Stops
  • System: L12
  • l1: 50 mm
  • l2: 24 mm
  • d: 40 mm
  • d1: 12 mm
  • Weight: 400 g
show article view
Stops
System:
L12
l1 [mm]:
70 mm
d [mm]:
40 mm
Article-No.:
1551.700
CAD
Documents
Stops
  • System: L12
  • l1: 70 mm
  • l2: 24 mm
  • d: 40 mm
  • d1: 12 mm
  • Weight: 552 g
show article view
Stops
System:
L16
l1 [mm]:
60 mm
d [mm]:
50 mm
Article-No.:
1651.500
CAD
Documents
Stops
  • System: L16
  • l1: 60 mm
  • l2: 25 mm
  • d: 50 mm
  • d1: 16 mm
  • Weight: 737 g
show article view
Stops
System:
L16
l1 [mm]:
90 mm
d [mm]:
50 mm
Article-No.:
1651.700
CAD
Documents
Stops
  • System: L16
  • l1: 90 mm
  • l2: 25 mm
  • d: 50 mm
  • d1: 16 mm
  • Weight: 1065 g
show article view
Stops

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1551.500 - EH 1651.700 Stops – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.