Straight Clamps short

EH 23700.

Your selection resulted in 2 hits

b1 [mm]
l1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
b1 [mm]:
12.5 mm
l1 [mm]:
110 mm
d1 [mm]:
M12
Article-No.:
23700.0022
CAD
Documents
Straight Clamps
  • b1: 12.5 mm
  • l1: 110 mm
  • a: 20 mm
  • b2: 35 mm
  • d1: M12
  • d2: M10
  • l2: 21.5 mm
  • l3: 11.5 mm
  • l4: 82 mm
  • Weight: 370 g
show article view
Straight Clamps
b1 [mm]:
17 mm
l1 [mm]:
142 mm
d1 [mm]:
M16
Article-No.:
23700.0026
CAD
Documents
Straight Clamps
  • b1: 17 mm
  • l1: 142 mm
  • a: 30 mm
  • b2: 40 mm
  • d1: M16
  • d2: M12
  • l2: 28 mm
  • l3: 15 mm
  • l4: 107 mm
  • Weight: 781 g
show article view
Straight Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Straight Clamps – short
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Clamping Element Systems
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.