Clamping Cubes welded, semi-finished

EH 1910.

Your selection resulted in 3 hits

l1 [mm]
l2 +1 [mm]
h [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
l1 [mm]:
400 mm
l2 +1 [mm]:
231 mm
h [mm]:
500 mm
h1 [mm]:
450 mm
Article-No.:
1910.220
CAD
Documents
Clamping Cubes
  • l1: 400 mm
  • l2 +1: 231 mm
  • l4 ±0.2: 150 mm
  • h: 500 mm
  • h1: 450 mm
  • a ±0.013: 150 mm
  • b1 ±0.2: 150 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 134 kg
show article view
Clamping Cubes
l1 [mm]:
500 mm
l2 +1 [mm]:
331 mm
h [mm]:
650 mm
h1 [mm]:
595 mm
Article-No.:
1910.240
CAD
Documents
Clamping Cubes
  • l1: 500 mm
  • l2 +1: 331 mm
  • l4 ±0.2: 200 mm
  • h: 650 mm
  • h1: 595 mm
  • a ±0.013: 200 mm
  • b1 ±0.2: 200 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 265 kg
show article view
Clamping Cubes
l1 [mm]:
630 mm
l2 +1 [mm]:
451 mm
h [mm]:
800 mm
h1 [mm]:
740 mm
Article-No.:
1910.260
CAD
Documents
Clamping Cubes
  • l1: 630 mm
  • l2 +1: 451 mm
  • l3 ±0.2: 200 mm
  • l4 ±0.2: 300 mm
  • h: 800 mm
  • h1: 740 mm
  • a ±0.013: 200 mm
  • b1 ±0.2: 200 mm
  • y: 16 mm
  • b2 ±0.2: 300 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Weight: 427 kg
show article view
Clamping Cubes

Material

  • Steel, welded

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1910. Clamping Cubes – welded, semi-finished
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.