Ball Casters plain bearing

EH 22753.

Ball casters are module for transport systems, conveyances, to working and packing facilities. For example, parts can be easily moved, turned and controlled.

The ball casters are maintenance-free.

At temperatures > 20°C, the carrying figure decreases linearly. (Example: at 90°C the load bearing capacity is max. 60%)

Your selection resulted in 2 hits

d1 [mm]
Ball diameter [mm]
Static carrying figure C0 [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
10 mm
Ball diameter [mm]:
6.5 mm
Static carrying figure C0 [N]:
1161 N
Article-No.:
22753.0065
CAD
Documents
Ball Casters
  • d1: 10 mm
  • Ball diameter: 6.5 mm
  • d2: 13 mm
  • h1: 3.2 mm
  • h2: 11.2 mm
  • h3: 1.2 mm
  • h4: 4.2 mm
  • Location hole D1 H7: 10 mm
  • Static carrying figure C0: 1161 N
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 4.1 g
show article view
Ball Casters
d1 [mm]:
12.6 mm
Ball diameter [mm]:
8.5 mm
Static carrying figure C0 [N]:
1986 N
Article-No.:
22753.0085
CAD
Documents
Ball Casters
  • d1: 12.6 mm
  • Ball diameter: 8.5 mm
  • d2: 17 mm
  • h1: 4.5 mm
  • h2: 12.4 mm
  • h3: 1.8 mm
  • h4: 4.2 mm
  • Location hole D1 H7: 12.6 mm
  • Static carrying figure C0: 1986 N
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 8.1 g
show article view
Ball Casters

Material

Housing

  • Stainless steel

Bearing

  • plastic

Ball

  • Stainless steel, hardened
Product
Article-No.
Available
Product:
mandrel
Suitable for ball caster: 10 mm
Article-No.:
22753.9965
assembly tool
  • assembly tool
  • Suitable for ball caster: 10 mm
  • Weight: 118 g
Product:
mandrel
Suitable for ball caster: 12.6 mm
Article-No.:
22753.9985
assembly tool
  • assembly tool
  • Suitable for ball caster: 12.6 mm
  • Weight: 125 g

Assembly

Locking in place is achieved by pressing-in the knurled contour ball caster. Ball casters can be mounted from the functional side, using the assembly tool.

Knurling on the external contour allows installation into bore holes without additional preparatory steps.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22753. Ball Casters – plain bearing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.