1029.600 - T-Slot Centering Blocks

System
h2 [mm]
b2 [mm]
d [mm]
l1 [mm]
l2 [mm]
Article-No.
Documents
Price [$]
Available
System:
V40
h2 [mm]:
8.5 mm
b2 [mm]:
10 mm
d [mm]:
M6
l1 [mm]:
38 mm
l2 [mm]:
26 mm
Article-No.:
1029.600
Documents
T-Slot Centering Blocks
  • System: V40
  • h1: 13.5 mm
  • h2: 8.5 mm
  • b1: 15 mm
  • b2: 10 mm
  • d: M6
  • l1: 38 mm
  • l2: 26 mm
  • Weight: 41 g
T-Slot Centering Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 1029.600
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.