Tommy Screws DIN 6304 with fixed pin

EH 24490.

With this version, the pin is pressed in.

Your selection resulted in 28 hits

Version
picture
d1 [mm]
l1 [mm]
l3 ~ [mm]
l4 [mm]
l5 ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M6
l3 ~ [mm]:
40 mm
l4 [mm]:
~ 50 mm
l5 ~ [mm]:
30 mm
:
-
Article-No.:
24490.0006
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M6
  • l1: 40 mm
  • d2: 12 mm
  • d3: 5 mm
  • d4: 4.5 mm
  • l2: 10 mm
  • l3: ~ 50 mm
  • l4: 30 mm
  • Weight: 21 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M6
l3 ~ [mm]:
50 mm
l4 [mm]:
~ 50 mm
l5 ~ [mm]:
40 mm
:
-
Article-No.:
24490.0007
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M6
  • l1: 50 mm
  • d2: 12 mm
  • d3: 5 mm
  • d4: 4.5 mm
  • l2: 10 mm
  • l3: ~ 50 mm
  • l4: 40 mm
  • Weight: 23 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M8
l3 ~ [mm]:
50 mm
l4 [mm]:
~ 60 mm
l5 ~ [mm]:
35 mm
:
-
Article-No.:
24490.0008
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M8
  • l1: 50 mm
  • d2: 14 mm
  • d3: 6 mm
  • d4: 6 mm
  • l2: 12 mm
  • l3: ~ 60 mm
  • l4: 35 mm
  • Weight: 39 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M8
l3 ~ [mm]:
60 mm
l4 [mm]:
~ 60 mm
l5 ~ [mm]:
45 mm
:
-
Article-No.:
24490.0009
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M8
  • l1: 60 mm
  • d2: 14 mm
  • d3: 6 mm
  • d4: 6 mm
  • l2: 12 mm
  • l3: ~ 60 mm
  • l4: 45 mm
  • Weight: 43 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M10
l3 ~ [mm]:
60 mm
l4 [mm]:
~ 80 mm
l5 ~ [mm]:
40 mm
:
-
Article-No.:
24490.0010
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M10
  • l1: 60 mm
  • d2: 18 mm
  • d3: 8 mm
  • d4: 8 mm
  • l2: 14 mm
  • l3: ~ 80 mm
  • l4: 40 mm
  • Weight: 81 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M10
l3 ~ [mm]:
70 mm
l4 [mm]:
~ 80 mm
l5 ~ [mm]:
50 mm
:
-
Article-No.:
24490.0011
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M10
  • l1: 70 mm
  • d2: 18 mm
  • d3: 8 mm
  • d4: 8 mm
  • l2: 14 mm
  • l3: ~ 80 mm
  • l4: 50 mm
  • Weight: 86 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M12
l3 ~ [mm]:
70 mm
l4 [mm]:
~ 100 mm
l5 ~ [mm]:
50 mm
:
-
Article-No.:
24490.0012
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M12
  • l1: 70 mm
  • d2: 20 mm
  • d3: 10 mm
  • d4: 8 mm
  • l2: 18 mm
  • l3: ~ 100 mm
  • l4: 50 mm
  • Weight: 141 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M12
l3 ~ [mm]:
80 mm
l4 [mm]:
~ 100 mm
l5 ~ [mm]:
60 mm
:
-
Article-No.:
24490.0013
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M12
  • l1: 80 mm
  • d2: 20 mm
  • d3: 10 mm
  • d4: 8 mm
  • l2: 18 mm
  • l3: ~ 100 mm
  • l4: 60 mm
  • Weight: 148 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M16
l3 ~ [mm]:
75 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
55 mm
:
-
Article-No.:
24490.0016
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M16
  • l1: 75 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 55 mm
  • Weight: 249 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M16
l3 ~ [mm]:
90 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
70 mm
:
-
Article-No.:
24490.0017
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M16
  • l1: 90 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 70 mm
  • Weight: 268 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M16
l3 ~ [mm]:
110 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
90 mm
:
-
Article-No.:
24490.0018
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M16
  • l1: 110 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 90 mm
  • Weight: 294 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M20
l3 ~ [mm]:
75 mm
l4 [mm]:
~ 140 mm
l5 ~ [mm]:
55 mm
:
-
Article-No.:
24490.0020
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M20
  • l1: 75 mm
  • d2: 30 mm
  • d3: 16 mm
  • d4: 15.5 mm
  • l2: 28 mm
  • l3: ~ 140 mm
  • l4: 55 mm
  • Weight: 475 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M20
l3 ~ [mm]:
90 mm
l4 [mm]:
~ 140 mm
l5 ~ [mm]:
70 mm
:
-
Article-No.:
24490.0021
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M20
  • l1: 90 mm
  • d2: 30 mm
  • d3: 16 mm
  • d4: 15.5 mm
  • l2: 28 mm
  • l3: ~ 140 mm
  • l4: 70 mm
  • Weight: 504 g
show article view
Tommy Screws
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M20
l3 ~ [mm]:
110 mm
l4 [mm]:
~ 140 mm
l5 ~ [mm]:
90 mm
:
-
Article-No.:
24490.0022
CAD
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M20
  • l1: 110 mm
  • d2: 30 mm
  • d3: 16 mm
  • d4: 15.5 mm
  • l2: 28 mm
  • l3: ~ 140 mm
  • l4: 90 mm
  • Weight: 544 g
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M6
l3 ~ [mm]:
40 mm
l4 [mm]:
~ 50 mm
l5 ~ [mm]:
30 mm
:
~ 42.1 mm
Article-No.:
24490.0106
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M6
  • l1: 40 mm
  • d2: 12 mm
  • d3: 5 mm
  • d4: 4.5 mm
  • d5: 12 mm
  • l2: 10 mm
  • l3: ~ 50 mm
  • l4: 30 mm
  • Weight: 24 g
  • l5: ~ 42.1 mm
  • α min.: 7°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M6
l3 ~ [mm]:
50 mm
l4 [mm]:
~ 50 mm
l5 ~ [mm]:
40 mm
:
~ 52.1 mm
Article-No.:
24490.0107
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M6
  • l1: 50 mm
  • d2: 12 mm
  • d3: 5 mm
  • d4: 4.5 mm
  • d5: 12 mm
  • l2: 10 mm
  • l3: ~ 50 mm
  • l4: 40 mm
  • Weight: 28 g
  • l5: ~ 52.1 mm
  • α min.: 7°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M8
l3 ~ [mm]:
50 mm
l4 [mm]:
~ 60 mm
l5 ~ [mm]:
35 mm
:
~ 53 mm
Article-No.:
24490.0108
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M8
  • l1: 50 mm
  • d2: 14 mm
  • d3: 6 mm
  • d4: 6 mm
  • d5: 16 mm
  • l2: 12 mm
  • l3: ~ 60 mm
  • l4: 35 mm
  • Weight: 49 g
  • l5: ~ 53 mm
  • α min.: 4°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M8
l3 ~ [mm]:
60 mm
l4 [mm]:
~ 60 mm
l5 ~ [mm]:
45 mm
:
~ 63 mm
Article-No.:
24490.0109
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M8
  • l1: 60 mm
  • d2: 14 mm
  • d3: 6 mm
  • d4: 6 mm
  • d5: 16 mm
  • l2: 12 mm
  • l3: ~ 60 mm
  • l4: 45 mm
  • Weight: 54 g
  • l5: ~ 63 mm
  • α min.: 4°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M10
l3 ~ [mm]:
60 mm
l4 [mm]:
~ 80 mm
l5 ~ [mm]:
40 mm
:
~ 63.6 mm
Article-No.:
24490.0110
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M10
  • l1: 60 mm
  • d2: 18 mm
  • d3: 8 mm
  • d4: 8 mm
  • d5: 20 mm
  • l2: 14 mm
  • l3: ~ 80 mm
  • l4: 40 mm
  • Weight: 97 g
  • l5: ~ 63.6 mm
  • α min.: 3°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M10
l3 ~ [mm]:
70 mm
l4 [mm]:
~ 80 mm
l5 ~ [mm]:
50 mm
:
~ 73.6 mm
Article-No.:
24490.0111
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M10
  • l1: 70 mm
  • d2: 18 mm
  • d3: 8 mm
  • d4: 8 mm
  • d5: 20 mm
  • l2: 14 mm
  • l3: ~ 80 mm
  • l4: 50 mm
  • Weight: 102 g
  • l5: ~ 73.6 mm
  • α min.: 3°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M12
l3 ~ [mm]:
70 mm
l4 [mm]:
~ 100 mm
l5 ~ [mm]:
50 mm
:
~ 74.6 mm
Article-No.:
24490.0112
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M12
  • l1: 70 mm
  • d2: 20 mm
  • d3: 10 mm
  • d4: 8 mm
  • d5: 25 mm
  • l2: 18 mm
  • l3: ~ 100 mm
  • l4: 50 mm
  • Weight: 173 g
  • l5: ~ 74.6 mm
  • α min.: 3°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M12
l3 ~ [mm]:
80 mm
l4 [mm]:
~ 100 mm
l5 ~ [mm]:
60 mm
:
~ 84.6 mm
Article-No.:
24490.0113
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M12
  • l1: 80 mm
  • d2: 20 mm
  • d3: 10 mm
  • d4: 8 mm
  • d5: 25 mm
  • l2: 18 mm
  • l3: ~ 100 mm
  • l4: 60 mm
  • Weight: 178 g
  • l5: ~ 84.6 mm
  • α min.: 3°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M16
l3 ~ [mm]:
75 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
55 mm
:
~ 80.4 mm
Article-No.:
24490.0116
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M16
  • l1: 75 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • d5: 32 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 55 mm
  • Weight: 317 g
  • l5: ~ 80.4 mm
  • α min.: 5°
show article view
Tommy Screws
Version:
with thrust pad, form F – picture 2
picture:
with thrust pad, form F
d1 [mm]:
2
l1 [mm]:
M16
l3 ~ [mm]:
90 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
70 mm
:
~ 95.4 mm
Article-No.:
24490.0117
CAD
Documents
Tommy Screws
  • with thrust pad, form F – picture 2
  • d1: M16
  • l1: 90 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • d5: 32 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 70 mm
  • Weight: 342 g
  • l5: ~ 95.4 mm
  • α min.: 5°
show article view
Tommy Screws

Material

  • Free cutting steel, blackened, pressure lug hardened.

References

Thrust point for thrust pad DIN 6311 form S, EH 22560.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24490. Tommy Screws – DIN 6304 with fixed pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.