24591.0420 - Handwheels
similar to DIN 950, stainless steel

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24591.0420 - Handwheels similar to DIN 950, stainless steel / without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) (d1: 160 mm) is one variant of the article group Handwheels similar to DIN 950, stainless steel (EH 24591.)

Version
d1 [mm]
d2 H9 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
d1 [mm]:
160 mm
d2 H9 [mm]:
14 mm
Article-No.:
24591.0420
Documents
Handwheels
  • without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
  • d1: 160 mm
  • d2 H9: 14 mm
  • d3: 31 mm
  • d4: M10
  • l1: 39.5 mm
  • d5: 25 mm
  • l2: 20 mm
  • Number of spokes: 3
  • Weight: 1273 g
  • l3: ~ 80 mm
  • Corresponding machine handle DIN 39: 25 mm
Handwheels

Material

Handwheel

  • Stainless steel A4

Machine handle

  • Stainless steel A4

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24591.0420
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.