Product filter
Your selection resulted in 20 hits
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
More details
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
d1 : 100 mm
d2 H9: 10 mm
d3 : 25.5 mm
l1 : 33 mm
l2 : 17 mm
Number of spokes: 3
Weight: 431 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
More details
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
d1 : 125 mm
d2 H9: 12 mm
d3 : 27 mm
l1 : 35.5 mm
l2 : 18 mm
Number of spokes: 3
Weight: 633 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
More details
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
d1 : 140 mm
d2 H9: 14 mm
d3 : 29 mm
l1 : 38.5 mm
l2 : 19 mm
Number of spokes: 3
Weight: 851 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
More details
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
d1 : 160 mm
d2 H9: 14 mm
d3 : 31 mm
l1 : 39.5 mm
l2 : 20 mm
Number of spokes: 3
Weight: 1112 g
show article view
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
More details
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
d1 : 200 mm
d2 H9: 18 mm
d3 : 37 mm
l1 : 44.5 mm
l2 : 24 mm
Number of spokes: 3
Weight: 1877 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
More details
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
d1 : 100 mm
d2 H9: 10 mm
d3 : 25.5 mm
l1 : 33 mm
l2 : 17 mm
Hub keyway, DIN 6885 sheet 1 b3 : 3 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
Weight: 434 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
More details
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
d1 : 125 mm
d2 H9: 12 mm
d3 : 27 mm
l1 : 35.5 mm
l2 : 18 mm
Hub keyway, DIN 6885 sheet 1 b3 : 4 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
Weight: 659 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
More details
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
d1 : 140 mm
d2 H9: 14 mm
d3 : 29 mm
l1 : 38.5 mm
l2 : 19 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
Weight: 854 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
More details
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
d1 : 160 mm
d2 H9: 14 mm
d3 : 31 mm
l1 : 39.5 mm
l2 : 20 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
Weight: 1115 g
show article view
Version:
with hub keyway, without handle, form N-F/A (formerly: A 3)
More details
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
d1 : 200 mm
d2 H9: 18 mm
d3 : 37 mm
l1 : 44.5 mm
l2 : 24 mm
Hub keyway, DIN 6885 sheet 1 b3 : 6 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 20.8 mm
Weight: 1882 g
show article view
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
More details
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
d1 : 100 mm
d2 H9: 10 mm
d3 : 25.5 mm
d4 : M6
l1 : 33 mm
d5 : 16 mm
l2 : 17 mm
Number of spokes: 3
Weight: 472 g
l3 : ~ 50 mm
Corresponding machine handle DIN 39: 16 mm
show article view
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
More details
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
d1 : 125 mm
d2 H9: 12 mm
d3 : 27 mm
d4 : M8
l1 : 35.5 mm
d5 : 20 mm
l2 : 18 mm
Number of spokes: 3
Weight: 748 g
l3 : ~ 64 mm
Corresponding machine handle DIN 39: 20 mm
show article view
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
More details
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
d1 : 140 mm
d2 H9: 14 mm
d3 : 29 mm
d4 : M8
l1 : 38.5 mm
d5 : 20 mm
l2 : 19 mm
Number of spokes: 3
Weight: 939 g
l3 : ~ 64 mm
Corresponding machine handle DIN 39: 20 mm
show article view
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
More details
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
d1 : 160 mm
d2 H9: 14 mm
d3 : 31 mm
d4 : M10
l1 : 39.5 mm
d5 : 25 mm
l2 : 20 mm
Number of spokes: 3
Weight: 1273 g
l3 : ~ 80 mm
Corresponding machine handle DIN 39: 25 mm
show article view
Version:
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4)
More details
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
d1 : 200 mm
d2 H9: 18 mm
d3 : 37 mm
d4 : M10
l1 : 44.5 mm
d5 : 25 mm
l2 : 24 mm
Number of spokes: 3
Weight: 2000 g
l3 : ~ 80 mm
Corresponding machine handle DIN 39: 25 mm
show article view
Version:
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3)
More details
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
d1 : 100 mm
d2 H9: 10 mm
d3 : 25.5 mm
d4 : M6
l1 : 33 mm
d5 : 16 mm
l2 : 17 mm
Hub keyway, DIN 6885 sheet 1 b3 : 3 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 11.4 mm
Weight: 473 g
l3 : ~ 50 mm
Corresponding machine handle DIN 39: 16 mm
show article view
Version:
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3)
More details
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
d1 : 125 mm
d2 H9: 12 mm
d3 : 27 mm
d4 : M8
l1 : 35.5 mm
d5 : 20 mm
l2 : 18 mm
Hub keyway, DIN 6885 sheet 1 b3 : 4 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 13.8 mm
Weight: 753 g
l3 : ~ 64 mm
Corresponding machine handle DIN 39: 20 mm
show article view
Version:
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3)
More details
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
d1 : 140 mm
d2 H9: 14 mm
d3 : 29 mm
d4 : M8
l1 : 38.5 mm
d5 : 20 mm
l2 : 19 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
Weight: 939 g
l3 : ~ 64 mm
Corresponding machine handle DIN 39: 20 mm
show article view
Version:
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3)
More details
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
d1 : 160 mm
d2 H9: 14 mm
d3 : 31 mm
d4 : M10
l1 : 39.5 mm
d5 : 25 mm
l2 : 20 mm
Hub keyway, DIN 6885 sheet 1 b3 : 5 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 16.3 mm
Weight: 1282 g
l3 : ~ 80 mm
Corresponding machine handle DIN 39: 25 mm
show article view
Version:
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3)
More details
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
d1 : 200 mm
d2 H9: 18 mm
d3 : 37 mm
d4 : M10
l1 : 44.5 mm
d5 : 25 mm
l2 : 24 mm
Hub keyway, DIN 6885 sheet 1 b3 : 6 mm
Number of spokes: 3
Hub keyway, DIN 6885 sheet 1 t: 20.8 mm
Weight: 2000 g
l3 : ~ 80 mm
Corresponding machine handle DIN 39: 25 mm
show article view
Material
Handwheel
Machine handle
Assembly
Shaft-end washers EH 22270. for axial fastening.
Datasheet EH 24591. Handwheels – similar to DIN 950, stainless steel
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.