24540.0117 - Mushroom-Type Knobs

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw – picture 2
picture:
with screw
d1 [mm]:
2
d2 [mm]:
17 mm
d3 [mm]:
-
l [mm]:
M5
:
9 mm
Article-No.:
24540.0117
Documents
Mushroom-Type Knobs
  • with screw – picture 2
  • d1: 17 mm
  • d3: M5
  • d4: 10 mm
  • l: 9 mm
  • h: 14 mm
  • Operating temperature range max.: 110 °C
  • Weight: 4.2 g
Mushroom-Type Knobs

Material

Mushroom-type knob

  • Thermosetting plastic PF 31, black

Screw

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 24540.0117
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.