Product filter
Your selection resulted in 8 hits
Version:
with female thread – picture 1
picture:
with female thread
More details
with female thread – picture 1
d1 : 17 mm
d2 : M5
d4 : 10 mm
h: 14 mm
t: 7 mm
Operating temperature range max.: 110 °C
Weight: 3.8 g
show article view
Version:
with female thread – picture 1
picture:
with female thread
More details
with female thread – picture 1
d1 : 21 mm
d2 : M6
d4 : 12 mm
h: 17 mm
t: 11 mm
Operating temperature range max.: 110 °C
Weight: 6.2 g
show article view
Version:
with female thread – picture 1
picture:
with female thread
More details
with female thread – picture 1
d1 : 25 mm
d2 : M6
d4 : 14 mm
h: 21 mm
t: 11 mm
Operating temperature range max.: 110 °C
Weight: 11 g
show article view
Version:
with female thread – picture 1
picture:
with female thread
More details
with female thread – picture 1
d1 : 33 mm
d2 : M8
d4 : 18 mm
h: 29 mm
t: 12 mm
Operating temperature range max.: 110 °C
Weight: 21 g
show article view
Version:
with screw – picture 2
More details
with screw – picture 2
d1 : 17 mm
d3 : M5
d4 : 10 mm
l: 9 mm
h: 14 mm
Operating temperature range max.: 110 °C
Weight: 4.2 g
show article view
Version:
with screw – picture 2
More details
with screw – picture 2
d1 : 21 mm
d3 : M6
d4 : 12 mm
l: 10 mm
h: 17 mm
Operating temperature range max.: 110 °C
Weight: 7.1 g
show article view
Version:
with screw – picture 2
More details
with screw – picture 2
d1 : 25 mm
d3 : M6
d4 : 14 mm
l: 10 mm
h: 21 mm
Operating temperature range max.: 110 °C
Weight: 10 g
show article view
Version:
with screw – picture 2
More details
with screw – picture 2
d1 : 33 mm
d3 : M8
d4 : 18 mm
l: 14 mm
h: 29 mm
Operating temperature range max.: 110 °C
Weight: 23 g
show article view
Material
Mushroom-type knob
Thermosetting plastic PF 31, black
Bushing
Screw
Steel, zinc-plated by galvanization
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.