Jaws for Five-Sided Machining

EH 1704.

  • Particularly suitable for five-side machining
  • Better accessibility for tools
  • Ground clamping surfaces
  • Additional thread for parallels
  • Accuracy through pull-down
  • Stability through form-locking

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b1 [mm]
b2 [mm]
b3 [mm]
b4 [mm]
b5 [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
h1 [mm]
h2 [mm]
h3 [mm]
h4 [mm]
a [mm]
c [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b1 [mm]:
116 mm
b2 [mm]:
92 mm
b3 [mm]:
60 mm
b4 [mm]:
30 mm
b5 [mm]:
108 mm
l1 [mm]:
103 mm
l2 [mm]:
13.5 mm
l3 [mm]:
31 mm
l4 [mm]:
16.5 mm
h1 [mm]:
97.5 mm
h2 [mm]:
48 mm
h3 [mm]:
76 mm
h4 [mm]:
56 mm
a [mm]:
69 mm
c [mm]:
24 mm
Article-No.:
1704.100
CAD
Documents
Jaws for Five-Sided Machining
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b1: 116 mm
  • b2: 92 mm
  • b3: 60 mm
  • b4: 30 mm
  • b5: 108 mm
  • l1: 103 mm
  • l2: 13.5 mm
  • l3: 31 mm
  • l4: 16.5 mm
  • h1: 97.5 mm
  • h2: 48 mm
  • h3: 76 mm
  • h4: 56 mm
  • a: 69 mm
  • c: 24 mm
  • Weight: 6 kg
show article view
Jaws for Five-Sided Machining
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b1 [mm]:
116 mm
b2 [mm]:
92 mm
b3 [mm]:
60 mm
b4 [mm]:
30 mm
b5 [mm]:
108 mm
l1 [mm]:
87 mm
l2 [mm]:
13.5 mm
l3 [mm]:
30 mm
l4 [mm]:
16.5 mm
h1 [mm]:
97.5 mm
h2 [mm]:
48 mm
h3 [mm]:
76 mm
h4 [mm]:
56 mm
a [mm]:
38 mm
c [mm]:
24 mm
Article-No.:
1704.200
CAD
Documents
Jaws for Five-Sided Machining
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b1: 116 mm
  • b2: 92 mm
  • b3: 60 mm
  • b4: 30 mm
  • b5: 108 mm
  • l1: 87 mm
  • l2: 13.5 mm
  • l3: 30 mm
  • l4: 16.5 mm
  • h1: 97.5 mm
  • h2: 48 mm
  • h3: 76 mm
  • h4: 56 mm
  • a: 38 mm
  • c: 24 mm
  • Weight: 5 kg
show article view
Jaws for Five-Sided Machining

Material

  • steel, plasma nitrided
Title
Category
Type
Direct download
Download basket
Datasheet EH 1704. Jaws for Five-Sided Machining
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.