Mounting Pads protected against slipping

EH 22590.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

The plastic cover on the mounting pad prevents slipping.

Your selection resulted in 57 hits

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M10
l1 [mm]:
150 mm
Article-No.:
22590.1542
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M10
  • d2: 36 mm
  • l1: 150 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • l2: 145.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 10 kN
  • Weight: 124 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22590.1552
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M12
  • d2: 45 mm
  • l1: 100 mm
  • h1: ~ 30.5 mm
  • h2: 13.2 mm
  • l2: 94.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 150 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M12
l1 [mm]:
150 mm
Article-No.:
22590.1556
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M12
  • d2: 45 mm
  • l1: 150 mm
  • h1: ~ 30.5 mm
  • h2: 13.2 mm
  • l2: 144.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 184 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M16
l1 [mm]:
100 mm
Article-No.:
22590.1568
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M16
  • d2: 56 mm
  • l1: 100 mm
  • h1: ~ 37.5 mm
  • h2: 15.5 mm
  • l2: 94 mm
  • WS: 24 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 285 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M16
l1 [mm]:
200 mm
Article-No.:
22590.1572
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M16
  • d2: 56 mm
  • l1: 200 mm
  • h1: ~ 37.5 mm
  • h2: 15.5 mm
  • l2: 194 mm
  • WS: 24 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 414 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M20
l1 [mm]:
100 mm
Article-No.:
22590.1582
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M20
  • d2: 67 mm
  • l1: 100 mm
  • h1: ~ 49.5 mm
  • h2: 19.5 mm
  • l2: 92.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 22 kN
  • Weight: 573 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M20
l1 [mm]:
200 mm
Article-No.:
22590.1588
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M20
  • d2: 67 mm
  • l1: 200 mm
  • h1: ~ 49.5 mm
  • h2: 19.5 mm
  • l2: 192.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 22 kN
  • Weight: 704 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M24
l1 [mm]:
100 mm
Article-No.:
22590.1595
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M24
  • d2: 69 mm
  • l1: 100 mm
  • h1: ~ 55 mm
  • h2: 24 mm
  • l2: 91 mm
  • WS: 36 mm
  • Load capacity for static load max.: 25 kN
  • Weight: 718 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M24
l1 [mm]:
200 mm
Article-No.:
22590.1598
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M24
  • d2: 69 mm
  • l1: 200 mm
  • h1: ~ 55 mm
  • h2: 24 mm
  • l2: 191 mm
  • WS: 36 mm
  • Load capacity for static load max.: 25 kN
  • Weight: 1016 g
show article view
Mounting Pads

Material

Ball element

  • Free cutting steel, induction-hardened, blackened.
  • Stainless steel 1.4305

Rubber cap

  • Rubber, black

Pad

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305
  • Thermoplastic POM, white

Ball element with bolt

  • Heat-treated steel, blackened
  • Stainless steel 1.4305

Lock nut

  • Steel, blackened, ISO 4032
  • Steel, blackened, DIN 934
  • Stainless Steel A2, ISO 4032
  • Stainless Steel A2, DIN 934

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22590. Mounting Pads – protected against slipping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.