Product filter
Your selection resulted in 57 hits
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M6
d2 : 22.5 mm
h1 : ~ 16.5 mm
h2 : 6.4 mm
t: 5 mm
WS: 10 mm
Load capacity for static load max.: 10 kN
Weight: 19 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M8
d2 : 28 mm
h1 : ~ 20.6 mm
h2 : 8.3 mm
t: 7 mm
WS: 13 mm
Load capacity for static load max.: 18 kN
Weight: 40 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M10
d2 : 36 mm
h1 : ~ 26 mm
h2 : 11 mm
t: 9 mm
WS: 17 mm
Load capacity for static load max.: 20 kN
Weight: 80 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M12
d2 : 45 mm
h1 : ~ 30.5 mm
h2 : 13.2 mm
t: 11 mm
WS: 19 mm
Load capacity for static load max.: 35 kN
Weight: 126 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M16
d2 : 56 mm
h1 : ~ 37.5 mm
h2 : 15.5 mm
t: 13.5 mm
WS: 24 mm
Load capacity for static load max.: 45 kN
Weight: 241 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M20
d2 : 67 mm
h1 : ~ 49.5 mm
h2 : 19.5 mm
t: 17 mm
WS: 30 mm
Load capacity for static load max.: 55 kN
Weight: 480 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element – picture 1, Heat-treated steel
d1 : M24
d2 : 69 mm
h1 : ~ 55 mm
h2 : 24 mm
t: 19 mm
WS: 36 mm
Load capacity for static load max.: 65 kN
Weight: 554 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M6
d2 : 22.5 mm
h1 : ~ 16.5 mm
h2 : 6.4 mm
t: 5 mm
WS: 10 mm
Load capacity for static load max.: 8 kN
Weight: 17 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M8
d2 : 28 mm
h1 : ~ 20.6 mm
h2 : 8.3 mm
t: 7 mm
WS: 13 mm
Load capacity for static load max.: 14 kN
Weight: 36 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M10
d2 : 36 mm
h1 : ~ 26 mm
h2 : 11 mm
t: 9 mm
WS: 17 mm
Load capacity for static load max.: 16 kN
Weight: 74 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M12
d2 : 45 mm
h1 : ~ 30.5 mm
h2 : 13.2 mm
t: 11 mm
WS: 19 mm
Load capacity for static load max.: 28 kN
Weight: 123 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M16
d2 : 56 mm
h1 : ~ 37.5 mm
h2 : 15.5 mm
t: 13.5 mm
WS: 24 mm
Load capacity for static load max.: 36 kN
Weight: 241 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M20
d2 : 67 mm
h1 : ~ 49.5 mm
h2 : 19.5 mm
t: 17 mm
WS: 30 mm
Load capacity for static load max.: 44 kN
Weight: 500 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
More details
pad and ball element – picture 1, Stainless steel
d1 : M24
d2 : 69 mm
h1 : ~ 55 mm
h2 : 24 mm
t: 19 mm
WS: 36 mm
Load capacity for static load max.: 52 kN
Weight: 517 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M6
d2 : 22.5 mm
h1 : ~ 16.5 mm
h2 : 6.4 mm
t: 5 mm
WS: 10 mm
Load capacity for static load max.: 4 kN
Weight: 7.8 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M8
d2 : 28 mm
h1 : ~ 20.6 mm
h2 : 8.3 mm
t: 7 mm
WS: 13 mm
Load capacity for static load max.: 7 kN
Weight: 17 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M10
d2 : 36 mm
h1 : ~ 26 mm
h2 : 11 mm
t: 9 mm
WS: 17 mm
Load capacity for static load max.: 10 kN
Weight: 34 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M12
d2 : 45 mm
h1 : ~ 30.5 mm
h2 : 13.2 mm
t: 11 mm
WS: 19 mm
Load capacity for static load max.: 18 kN
Weight: 57 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M16
d2 : 56 mm
h1 : ~ 37.5 mm
h2 : 15.5 mm
t: 13.5 mm
WS: 24 mm
Load capacity for static load max.: 20 kN
Weight: 96 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M20
d2 : 67 mm
h1 : ~ 49.5 mm
h2 : 19.5 mm
t: 17 mm
WS: 30 mm
Load capacity for static load max.: 22 kN
Weight: 190 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
More details
pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
d1 : M24
d2 : 69 mm
h1 : ~ 55 mm
h2 : 24 mm
t: 19 mm
WS: 36 mm
Load capacity for static load max.: 25 kN
Weight: 240 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element with bolt from steel – picture 2, Heat-treated steel
d1 : M6
d2 : 22.5 mm
l1 : 60 mm
h1 : ~ 16.5 mm
h2 : 6.4 mm
l2 : 57 mm
WS: 10 mm
Load capacity for static load max.: 10 kN
Weight: 32 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element with bolt from steel – picture 2, Heat-treated steel
d1 : M8
d2 : 28 mm
l1 : 80 mm
h1 : ~ 20.6 mm
h2 : 8.3 mm
l2 : 76 mm
WS: 13 mm
Load capacity for static load max.: 18 kN
Weight: 69 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, tempered, blackened
More details
pad and ball element with bolt from steel – picture 2, Heat-treated steel
d1 : M10
d2 : 36 mm
l1 : 100 mm
h1 : ~ 26 mm
h2 : 11 mm
l2 : 95.5 mm
WS: 17 mm
Load capacity for static load max.: 20 kN
Weight: 139 g
show article view
Material
Ball element
Free cutting steel, induction-hardened, blackened.
Stainless steel 1.4305
Rubber cap
Pad
Heat-treated steel, tempered, blackened
Stainless steel 1.4305
Thermoplastic POM, white
Ball element with bolt
Heat-treated steel, blackened
Stainless steel 1.4305
Lock nut
Steel, blackened, ISO 4032
Steel, blackened, DIN 934
Stainless Steel A2, ISO 4032
Stainless Steel A2, DIN 934
Notes
For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.
Datasheet EH 22590. Mounting Pads – protected against slipping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.