Rubber Endstop Buffers truncated cone form

EH 25150.

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 40 hits

Version
picture
Material
d1 [mm]
d2 [mm]
l2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
40 mm
t ~ [mm]:
-
Article-No.:
25150.0852
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 40 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 155 N/mm
  • Load capacity max.: 1620 N
  • Spring range: ~ 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 112 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
6 mm
t ~ [mm]:
-
Article-No.:
25150.1019
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 6 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 28 N/mm
  • Load capacity max.: 110 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
10 mm
t ~ [mm]:
-
Article-No.:
25150.1020
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 10 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 28 N/mm
  • Load capacity max.: 110 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.1 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
19 mm
d2 [mm]:
M5
l2 [mm]:
20 mm
t ~ [mm]:
-
Article-No.:
25150.1021
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 19 mm
  • d2: M5
  • d3: 12 mm
  • l2: 20 mm
  • l1: 16 mm
  • s: 2 mm
  • Spring rate R: ~ 28 N/mm
  • Load capacity max.: 110 N
  • Spring range: ~ 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8.7 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
8 mm
t ~ [mm]:
-
Article-No.:
25150.1025
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 8 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 82 N/mm
  • Load capacity max.: 430 N
  • Spring range: ~ 5.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 16 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
12 mm
t ~ [mm]:
-
Article-No.:
25150.1026
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 12 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 82 N/mm
  • Load capacity max.: 430 N
  • Spring range: ~ 5.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 17 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
25 mm
d2 [mm]:
M6
l2 [mm]:
25 mm
t ~ [mm]:
-
Article-No.:
25150.1027
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 25 mm
  • d2: M6
  • d3: 16.5 mm
  • l2: 25 mm
  • l1: 20.5 mm
  • s: 2 mm
  • Spring rate R: ~ 82 N/mm
  • Load capacity max.: 430 N
  • Spring range: ~ 5.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 19 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
10 mm
t ~ [mm]:
-
Article-No.:
25150.1032
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 10 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 140 N/mm
  • Load capacity max.: 910 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
16 mm
t ~ [mm]:
-
Article-No.:
25150.1033
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 16 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 140 N/mm
  • Load capacity max.: 910 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 32 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
32 mm
d2 [mm]:
M8
l2 [mm]:
30 mm
t ~ [mm]:
-
Article-No.:
25150.1034
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 32 mm
  • d2: M8
  • d3: 21 mm
  • l2: 30 mm
  • l1: 26 mm
  • s: 2 mm
  • Spring rate R: ~ 140 N/mm
  • Load capacity max.: 910 N
  • Spring range: ~ 6.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 36 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
10 mm
t ~ [mm]:
-
Article-No.:
25150.1038
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 10 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 125 N/mm
  • Load capacity max.: 1200 N
  • Spring range: ~ 9.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 47 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
16 mm
t ~ [mm]:
-
Article-No.:
25150.1039
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 16 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 125 N/mm
  • Load capacity max.: 1200 N
  • Spring range: ~ 9.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 48 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
38 mm
d2 [mm]:
M8
l2 [mm]:
30 mm
t ~ [mm]:
-
Article-No.:
25150.1040
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 38 mm
  • d2: M8
  • d3: 24.5 mm
  • l2: 30 mm
  • l1: 32 mm
  • s: 2 mm
  • Spring rate R: ~ 125 N/mm
  • Load capacity max.: 1200 N
  • Spring range: ~ 9.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 52 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
12 mm
t ~ [mm]:
-
Article-No.:
25150.1050
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 12 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 155 N/mm
  • Load capacity max.: 1620 N
  • Spring range: ~ 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 101 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
20 mm
t ~ [mm]:
-
Article-No.:
25150.1051
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 20 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 155 N/mm
  • Load capacity max.: 1620 N
  • Spring range: ~ 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 104 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
50 mm
d2 [mm]:
M10
l2 [mm]:
40 mm
t ~ [mm]:
-
Article-No.:
25150.1052
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 50 mm
  • d2: M10
  • d3: 32 mm
  • l2: 40 mm
  • l1: 43 mm
  • s: 2 mm
  • Spring rate R: ~ 155 N/mm
  • Load capacity max.: 1620 N
  • Spring range: ~ 10.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 112 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4301

Threaded bushing

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4301

Body

  • NBR

Screw

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – truncated cone form