Clamping Angles

EH 1511.500 - EH 1611.500

Your selection resulted in 2 hits

System
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
d2 [mm]:
M12
Article-No.:
1511.500
CAD
Documents
Clamping Angles
  • System: L12
  • l1: 74 mm
  • l2: 35 mm
  • l3: 50 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 6 kg
show article view
Clamping Angles
System:
L16
d2 [mm]:
M16
Article-No.:
1611.500
CAD
Documents
Clamping Angles
  • System: L16
  • l1: 79 mm
  • l2: 40 mm
  • l3: 55 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 6 kg
show article view
Clamping Angles

Material

  • Grey cast iron, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet EH 1511.500 - EH 1611.500 Clamping Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.