Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatabililty.
The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.
This article 23112.0033 - Positioning Bushings with collar, DIN 172 A / (d1 F7: 3.1 mm, l1: 8 mm) is one variant of the article group Positioning Bushings with collar, DIN 172 A (EH 23112.)
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Threaded Lifting Pins with handle Bedding Supports Spring Push Plungers Accessories for spring plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws