Positioning Bushings with collar, DIN 172 A

EH 23112.

Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatabililty.

The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.

Your selection resulted in 138 hits

d1 F7 [mm]
l1 [mm]
d2 n6 [mm]
d3 [mm]
Location hole D H7 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 F7 [mm]:
2 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0020
CAD
Documents
Positioning Bushings
  • d1 F7: 2 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
2 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0021
CAD
Documents
Positioning Bushings
  • d1 F7: 2 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.1 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0022
CAD
Documents
Positioning Bushings
  • d1 F7: 2.1 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.1 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0023
CAD
Documents
Positioning Bushings
  • d1 F7: 2.1 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.5 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.5 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0024
CAD
Documents
Positioning Bushings
  • d1 F7: 2.5 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.5 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
d3 [mm]:
8 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0025
CAD
Documents
Positioning Bushings
  • d1 F7: 2.5 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • d3: 8 mm
  • l2: 2 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.4 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0030
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 8 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0031
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 12 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 2.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0032
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 3.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0033
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 8 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0034
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 12 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 2.5 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
d3 [mm]:
9 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0035
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • d3: 9 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 3.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0036
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 8 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 2.4 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0037
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 12 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3.4 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0038
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 16 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 4.3 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0040
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 8 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 2.3 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0041
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 12 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
7 mm
d3 [mm]:
10 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0042
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 16 mm
  • d2 n6: 7 mm
  • d3: 10 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0043
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 8 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 3 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0044
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 12 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 4.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0045
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 16 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 5.3 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0046
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 8 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 2.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0047
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 12 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 3.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
8 mm
d3 [mm]:
11 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0048
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 16 mm
  • d2 n6: 8 mm
  • d3: 11 mm
  • l2: 2.5 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 5 g
show article view
Positioning Bushings

Material

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23112. Positioning Bushings – with collar, DIN 172 A
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.